SHARC Processors

Analog Devices' SHARC® processor family dominates the floating-point DSP market with exceptional core and memory performance and outstanding I/O throughput. With multiple products variants and price points, SHARC brings real-time floating-point processing performance to many applications where dynamic range is key. Latest products provide leading performance/power efficiency and advanced connectivity with an integrated ARM® core.
Product Selection Table

SHARC Processors

  Hold Shift Key for secondary sorting
SortOrderPart#Processor Product FamilyClock Input
(max)
(Hz)
MMACSExternal I/O Supply VoltageMemory L1L3 16 bit PortsMemory Supported ExternalGPIO pinsUS Price 1000 to 4999
($ US)
1ADSP-SC570 SHARC 450M 900 1.5V, 1.8 V, 3.3 V 384 KB with Parity-- 64 $13.99
2ADSP-SC573 SHARC 450M 1800 1.5V, 1.8 V, 3.3 V 768 KB with Parity 1 DDR2, DDR3, LPDDR1 92 $19.39
3ADSP-SC572 SHARC 450M 900 1.5V, 1.8 V, 3.3 V 384 KB with Parity 1 DDR2, DDR3, LPDDR1 92 $15.39
4ADSP-SC571 SHARC 450M 1800 1.5V, 1.8 V, 3.3 V 768 KB with Parity-- 64 $17.24
5ADSP-21573 SHARC 450M 1800 1.5V, 1.8 V, 3.3 V 768 KB with Parity 1 DDR2, DDR3, LPDDR1 92 $18.13
6ADSP-21571 SHARC 450M 1800 1.5V, 1.8 V, 3.3 V 768 KB with Parity-- 64 $16.12
7ADSP-SC589 SHARC, SHARC + 450M 1800 1.5V, 1.8 V, 3.3 V 1280 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 102 $33.96
8ADSP-SC587 SHARC, SHARC + 450M 1800 1.5V, 1.8 V, 3.3 V 1280 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 102 $30.88
9ADSP-SC584 SHARC, SHARC + 450M 1800 1.5V, 1.8 V, 3.3 V 1280 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 80 $24.41
10ADSP-SC583 SHARC, SHARC + 450M 1800 1.5V, 1.8 V, 3.3 V 1280 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 80 $23.19
11ADSP-SC582 SHARC, SHARC + 450M 900 1.5V, 1.8 V, 3.3 V 640 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 80 $21.23
12ADSP-21587 SHARC, SHARC + 450M 1800 1.5V, 1.8 V, 3.3 V 1280 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 102 $26.25
13ADSP-21584 SHARC, SHARC + 450M 1800 1.5V, 1.8 V, 3.3 V 1280 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 80 $22.82
14ADSP-21583 SHARC, SHARC + 450M 1800 1.5V, 1.8 V, 3.3 V 768 KB with Parity 3 Async, DDR2, DDR3, LPDDR1 80 $21.68
15ADSP-21477 SHARC 200M 400 3.3 V 2 Mb 2- 16 $7.75
16ADSP-21467 SHARC 450M 900 1.8 V, 3.3 V 5 Mb 1 DDR 16-
17ADSP-21479 SHARC 266M 532 3.3 V 5 Mb 2 Async, SDRAM 16 $8.77
18ADSP-21478 SHARC 266M 532 3.3 V 3 Mb 2 Async, SDRAM 16 $7.95
19ADSP-21489 SHARC 450M 900 3.3 V 5 Mb 2 Async, SDRAM 16 $11.63
20ADSP-21488 SHARC 400M 800 3.3 V 3 Mb 2 Async, SDRAM 16 $10.77
21ADSP-21487 SHARC 450M 900 3.3 V 5 Mb 2 Async, SDRAM 16-
22ADSP-21486 SHARC 400M 800 3.3 V 5 Mb 1 Async 16-
23ADSP-21483 SHARC 400M 800 3.3 V 3 Mb 2 Async, SDRAM 16-
24ADSP-21469 SHARC 450M 900 1.8 V, 3.3 V 5 Mb 1 DDR 16 $15.33
25ADSP-21375 SHARC 266M 532 3.3 V 0.5 MB 2 Async, SDRAM 16 $10.12
26ADSP-21371 SHARC 266M 532 3.3 V 1 Mb 2 Async, SDRAM 16 $13.67
27ADSP-21369 SHARC 400M 800 3.3 V 2 Mb 2 Async, SDRAM 16 $20.28
28ADSP-21368 SHARC 400M 800 3.3 V 2 Mb 2 Async, SDRAM 16 $37.51
29ADSP-21367 SHARC 400M 800 3.3 V 2 Mb 2 Async, SDRAM 16-
30ADSP-21366 SHARC 333M 666 3.3 V 3 Mb 1 Async 16-
31ADSP-21365 SHARC 333M 666 3.3 V 3 Mb 1 Async 16-
32ADSP-21364 SHARC 333M 666 3.3 V 3 Mb 1 Async 16 $32.70
33ADSP-21363 SHARC 333M 666 3.3 V 3 Mb 1 Async 16 $20.83
34ADSP-21362 SHARC 333M 666 3.3 V 3 Mb 1 Async 16-
35ADSP-21261 SHARC 150M 300 3.3 V 1 Mb 1 Async 16 $6.84
36ADSP-21266 SHARC 200M 400 3.3 V 2 Mb 1 Async 16-
37ADSP-21262 SHARC 200M 400 3.3 V 2 Mb 1 Async 16 $17.66

ADSP-SC57x
ADSP-SC57x/ADSP-2157x Product Family

New ADSP-SC57x/2157x multicore processors are the latest in a growing series of high-performance,
power-efficient, real-time platforms that deliver greater than 6 giga-floating-point operations per second
using two enhanced SHARC+ cores and advanced DSP accelerators.