Laser Drivers

Analog Devices laser diode driver ICs work with Fabry-Perot, DFB, and VCSELs, and the ICs support continuous mode data rates from 50 Mbps to 11.3 Gbps.
Featuring dual-loop control of extinction ratio and average power, our laser diode drivers maintain a preset OMA or optical average power output by sensing and processing the laser MPD feedback with on-chip or off-chip solutions. Our drivers support a variety of MSA-compatible modules such as SFP+, SFP with SFF-8472 Digital Diagnostics, SFF, 4× Fibre Channel, XFP, XENPAK, X2, and MSA-300.
Product Selection Table

Laser Drivers

  Hold Shift Key for secondary sorting
SortOrderPart#Vs
(typ)
(V)
Data Rate
(max)
(bps)
Pulse Width Distortion
(s p-p)
Output Rise Time
(typ)
(s p-p)
Modulation Current
(max)
(A)
Ibias
(max)
(A)
MSA ComplianceLoop Control TypePrice (1000+)
($ US)
1ADN2531 3.3 11.3G- 26p 80m 100m SFF, SFP, SFP+, XFP--
2ADN2872 3.3 3.3G 30p 60p 90m 100m SFF, SFP Dual-
3ADN2526 3.3 11.3G 2p 24p 80m 100m MSA300, SFP+, X2, Xenpak, XFP, XPAK--
4ADN2530 3.3 11.3G- 26p 23m 25m MSA300, X2, Xenpak, XFP--
5ADN2871 3.3 4.25G 21p 60p 90m 100m SFF, SFP Single-
6ADN2525 3.3 10.7G 2p 24p 80m 100m MSA300, X2, Xenpak, XFP--
7ADN2870 3.3 3.3G 30p 60p 90m 100m SFF, SFP Dual-
8ADN8810Reference Circuit Available 5- 40n-- 300m-- $6.40 (ADN8810ACPZ)
9LTC5100 3.3 155M------ $5.15 (LTC5100EUF#PBF)
10ADN2848 3.3 1.25G 15p 80p 80m 100m- Dual-
11ADN2847 3.3 3.3G 15p 80p 80m 100m- Dual-
12ADN2830 5---- 200m- Single-
13ADN2841 5 2.7G 18p 80p 80m 100m SFF Dual-