ADM33051E
RECOMMENDED FOR NEW DESIGNS±60V Fault Protected 3.3V ±20kV ESD High Speed CAN FD Transceiver
- Part Models
- 1
- 1ku List Price
- price unavailable
Overview
- Protected from Overvoltage Line Faults Up to ±60V
- 3.3V Supply Voltage
- High Speed CAN FD Operation Up to 2Mbps
- ±20kV ESD Protection on Interface Pins, ±8kV All Other Pins
- Variable Slew Rate Driver with Active Symmetry Control and SPLIT Pin for Low Electromagnetic Emission (EME)
- Extended Common-Mode Range (±25V)
- Ideal Passive Behavior to CAN Bus with Supply Off
- Current Limited Drivers and Thermal Shutdown
- Power-Up/Down Glitch-Free Driver Outputs
- 1μA (typ) Micropower Shutdown Mode
- Transmit Data (TXD) Dominant Timeout Function
- ISO 11898-2 and CAN FD Compliant
- Operating Temperature Range from –40°C to +125°C
- 8-Lead SO Package
The ADM33051E is a robust high speed, low-power CAN transceiver operating with a 3.3V supply. The ADM33051E features ±60V overvoltage fault protection on the data transmission lines during all modes of operation, including power-down. The 2Mbps maximum data rate supports high speed protocols based on the CAN physical layer with flexible data rate (CAN FD). Enhanced ESD protection allows the device to withstand up to ±20kV HBM on the transceiver interface pins without latch-up or damage.
Extended ±25V input common-mode range and high common-mode rejection on the CAN receiver provides extra tolerance for large ground loop voltages. The ADM33051E is a sophisticated CAN driver with active symmetry control maintains tight control of the common-mode voltage for excellent electromagnetic emission and includes a variable slew rate and split termination support for improved EME reduction.
APPLICATIONS
- Industrial Control and Instrumentation Networks
- Building Automation, Security Systems, HVAC
- Medical Equipment
- Transportation Electronics
Documentation
Data Sheet 1
User Guide 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADM33051EBRZ | 8-Lead SOIC (3.9mm x 4.9mm x 1.55mm) |
This is the most up-to-date revision of the Data Sheet.
Tools & Simulations
IBIS Model 1
Evaluation Kits
Latest Discussions
No discussions on ADM33051E yet. Have something to say?
Start a Discussion on EngineerZone®