Overview

Features and Benefits

  • Easy Evaluation of ADM33051E
  • Power/Ground Through Header and Screw Terminal Connections
  • Screw Terminal Block for CAN Signals
  • Test Points for Measuring All Signals
  • Resistors and TVS Footprints for External Protection Devices
  • Proven PCB Layout
  • Fully Assembled and Tested

Product Details

The ADM33051E evaluation kit (EV kit) is a fully assembled and tested board that demonstrates the functionality of the ADM33051E. The ADM33051E is a CAN FD transceiver with ±60V fault protection, ±20kV ESD human body model (HBM) for interface pins, variable slew rate, and ±25V extended common-mode range.

Applicable Parts

Getting Started

Required Equipment

  • ADM33051E EV kit
  • 3.3V/500mA DC power supply
  • Signal/function generator that can generate a 1MHz square wave signal
  • Oscilloscope

Documentation & Resources