Translinear Logarithmic Amplifiers

Analog Devices translinear logarithmic amplifiers utilize advanced translinear techniques to provide an exceptionally large dynamic range in a versatile and easily used form. Our portfolio relies on proprietary innovations in design and precision laser trimming to achieve the wide measurement range and accuracy in products such as the AD8304 and AD8305. ADI translinear logarithmic amps are used in a variety of applications including optical power measurement, wide range baseband logarithmic compression, the measurement of current and voltage ratios, and optical absorbance measurements.
Product Selection Table

Translinear Logarithmic Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#DNR
(typ)
(dB)
I-input
(min)
(A)
I-input
(max)
(A)
Vs+
(min)
(V)
Vs+
(max)
(V)
Is
(typ)
(A)
Price (1000+)
($ US)
1ADL5303 160 100p 10m 3 5.5 4.5m $4.47 (ADL5303ACPZ-R7)
2ADL5304 200 1p 3m 4.5 5.5 20.8m $10.47 (ADL5304ACPZ-R7)
3ADL5310 120 3n 3m 3 12 9.5m $11.47 (ADL5310ACPZ-REEL7)
4ADL5306 60 100n 1m 3 5.5 5.4m $4.75 (ADL5306ACPZ-REEL7)
5AD8305 100 10n 1m 3 12 5.4m $7.90 (AD8305ACPZ-RL7)
6AD8304 160 100p 10m 3 5.5 4.5m $12.65 (AD8304ARUZ)