Fiber Optic Control

Through current mirror technology and translinear logarithmic amplifiers, Analog Devices fiber optic control portfolio provides support for a range of design needs. Our devices help enable optical power monitoring, advanced translinear techniques, voltage biasing with current monitoring, optical absorbance measurements, and wide range baseband logarithmic compression, among other applications.

Fiber Optic Control

  Hold Shift Key for secondary sorting
SortOrderPart#DNR
(typ)
(dB)
I-input
(min)
(A)
I-input
(max)
(A)
Input/Output Mirror RatioNonlinearity %
(typ)
(%)
Vs+
(min)
(V)
Vs+
(max)
(V)
Is Pos
(max)
(A)
Is
(typ)
(A)
Price (1000+)
($ US)
1ADN8835----- 2.7 5.5- 3.3m $6.85 (ADN8835ACPZ-R7)
2ADN8834----- 2.7 5.5- 3.3m $5.00 (ADN8834ACBZ-R7)
3ADN8833----- 2.7 5.5- 2.1m $3.80 (ADN8833ACBZ-R7)
4ADL5303 160 100p 10m-- 3 5.5- 4.5m $4.47 (ADL5303ACPZ-R7)
5ADL5304 200 1p 3m-- 4.5 5.5- 20.8m $10.47 (ADL5304ACPZ-R7)
6ADN8831----- 3 5.5 8m 15m $6.41 (ADN8831ACPZ-REEL7)
7ADL5315 120 3n 3m 1:1 0.25 2.7 8 10.2m- $1.95 (ADL5315ACPZ-R7)
8ADL5317 120 5n 5m 5:1 0.25 4 6 4.5m- $4.15 (ADL5317ACPZ-REEL7)
9ADL5310 120 3n 3m-- 3 12- 9.5m $11.47 (ADL5310ACPZ-REEL7)
10ADL5306 60 100n 1m-- 3 5.5- 5.4m $4.75 (ADL5306ACPZ-REEL7)
11AD8305 100 10n 1m-- 3 12- 5.4m $7.90 (AD8305ACPZ-RL7)
12AD8304 160 100p 10m-- 3 5.5- 4.5m $12.65 (AD8304ARUZ)
13LTC1923----- 2.7 6- 2m $18.17 (LTC1923EGN#PBF)