Two engineers working in the lab

Save time and deliver your solutions faster with ADI’s new suite of precision technology signal chains. Align your applications ranging from Smart Industry to Instrumentation, Electrification to Digital Health, to exactly the right precision technology combinations.

Tailor your signal chain with confidence

MAX9504A

Obsolete

3V/5V, 6dB Video Amplifiers with High Output-Current Capability

Viewing:

Overview

  • DC-Coupled Input/Output
  • Drives Two DC-Coupled Video Loads
  • Direct Connection to Ground-Referenced DAC
  • 42MHz Large-Signal Bandwidth
  • 47MHz Small-Signal Bandwidth
  • Internal 160mV Input Offset (MAX9504B)
  • Single-Supply Operation from +2.7V to +5.5V
  • 10nA Shutdown Supply Current
  • Small µDFN (2mm x 2mm) and SOT23 Packages
  • MAX9504A
    3V/5V, 6dB Video Amplifiers with High Output-Current Capability
    MAX9504, MAX9504A, MAX9504B: Typical Operating Circuit
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Hardware Ecosystem

    Parts Product Life Cycle Description
    Level Translators & Buffers 1
    MAX4032 NOT RECOMMENDED FOR NEW DESIGNS 5V, 6dB Video Buffer with Sync-Tip Clamp, Output Sag Correction, and 150nA Shutdown Current
    Operational Amplifiers (Op Amps) 2
    MAX4090 RECOMMENDED FOR NEW DESIGNS 3V/5V, 6dB Video Buffer with Sync-Tip Clamp and 150nA Shutdown Current
    MAX4412 PRODUCTION Low-Cost, Low-Power, Ultra-Small, 3V/5V, 500MHz Single-Supply Op Amps with Rail-to-Rail Outputs
    Modal heading
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project

    Latest Discussions

    No discussions on MAX9504A yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed