MAX801L

8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy

1.5% Accurate Reset ICs with Battery-Backup

Viewing:

Overview

  • Precision Voltage Monitoring, ±1.5% Reset Accuracy
  • 200ms Power-OK/Reset Time Delay
  • Active-low RESET Output (MAX808)
  • RESET and active-low RESET Outputs (MAX801)
  • Watchdog Timer (MAX801)
  • On-Board Gating of Chip-Enable Signals (MAX808):
    • Memory Write-Cycle Completion
    • 3ns CE Gate Propagation Delay
  • 1µA Standby Current
  • Power Switching:
    • 250mA in VCC Mode
    • 20mA in Battery-Backup Mode
  • MaxCap™/SuperCap™ Compatible
  • Active-low RESET Guaranteed Valid to VCC = 1V
  • Low-Line Threshold 52mV Above Reset Threshold
MAX801L
8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy
MAX801L, MAX801M, MAX801N, MAX808L, MAX808M, MAX808N: Typical Operating Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Supervisory Circuits & Reset ICs 4
MAX807 PRODUCTION Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
MAX814 PRODUCTION ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
MAX815 PRODUCTION ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
MAX816 PRODUCTION ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX801L yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed