MAX815
MAX815
PRODUCTION±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits
1% Accurate Microprocessor Supervisory ICs
- Part Models
- 17
- 1ku List Price
- Starting From $9.79
Viewing:
Overview
- ±1% Worst-Case Reset Threshold Accuracy
- 4.8V, 4.7V, 4.55V, 3.03V, or Adjustable Reset Thresholds
- ±1% Low-Line Threshold Accuracy (MAX814) 60mV Above Reset Threshold
- 200ms Reset Time Delay
- Active-Low RESET Output
- Active-High RESET Output (MAX814/MAX816)
- 75µA Max Supply Current
- Guaranteed active-low RESET Valid to VCC = 1V
- Manual Reset Input
- ±2% Power-Fail Comparator
- Independent Watchdog with 1.56sec Timeout (MAX815)
- Power-Supply Glitch Immunity
- 8-Pin SO and DIP Packages
The MAX814/MAX815/MAX816 are high-accuracy microprocessor (µP) supervisory circuits that provide power-on reset, watchdog, and power-fail functions. They eliminate manual trimming and improve reliability in critical applications needing high-accuracy reset thresholds. The active-low RESET output is guaranteed to be in the correct state for VCC down to 1V. The reset comparator is designed to ignore fast transients on VCC. Reset thresholds are available for operation with a variety of 3V and 5V supply voltages.
A 75µA maximum supply current makes the MAX814/MAX815/MAX816 ideal for use in portable equipment. All three devices are available in 8-pin DIP and SO packages. See the Selector Table below for a review of features.
Applications
- Controllers
- Critical µP Monitoring
- Intelligent Instruments
- Medical Equipment
- Portable Battery-Powered Equipment
- Set-Top Boxes
Documentation
Data Sheet 1
Design Note 1
Product Selector Card 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX815KCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815KCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX815KESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815LCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX815LCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815LCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX815LESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815LESA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX815NCPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX815NCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815NCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX815NESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815TCSA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815TCSA+T | Small-Outline IC Narrow (0.15in) | ||
| MAX815TEPA+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX815TESA+ | Small-Outline IC Narrow (0.15in) | ||
| MAX815TESA+T | Small-Outline IC Narrow (0.15in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX815KCSA+ | PRODUCTION | |
| MAX815KCSA+T | PRODUCTION | |
| MAX815KESA+ | PRODUCTION | |
| MAX815LCPA+ | PRODUCTION | |
| MAX815LCSA+ | PRODUCTION | |
| MAX815LCSA+T | PRODUCTION | |
| MAX815LESA+ | PRODUCTION | |
| MAX815LESA+T | PRODUCTION | |
| MAX815NCPA+ | PRODUCTION | |
| MAX815NCSA+ | PRODUCTION | |
| MAX815NCSA+T | PRODUCTION | |
| MAX815NESA+ | PRODUCTION | |
| MAX815TCSA+ | PRODUCTION | |
| MAX815TCSA+T | PRODUCTION | |
| MAX815TEPA+ | PRODUCTION | |
| MAX815TESA+ | PRODUCTION | |
| MAX815TESA+T | PRODUCTION | |
|
Oct 30, 2020 - 1702R2 ASSEMBLY |
||
| MAX815KCSA+ | PRODUCTION | |
| MAX815KCSA+T | PRODUCTION | |
| MAX815LCSA+ | PRODUCTION | |
| MAX815LCSA+T | PRODUCTION | |
| MAX815LESA+ | PRODUCTION | |
| MAX815LESA+T | PRODUCTION | |
| MAX815NCSA+ | PRODUCTION | |
| MAX815NCSA+T | PRODUCTION | |
| MAX815NESA+ | PRODUCTION | |
| MAX815TCSA+ | PRODUCTION | |
| MAX815TCSA+T | PRODUCTION | |
| MAX815TESA+ | PRODUCTION | |
| MAX815TESA+T | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX815KCSA+T | PRODUCTION | |
|
May 22, 2018 - 1702N ASSEMBLY |
||
| MAX815KESA+ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 3 | ||
| MAX801 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX807 | PRODUCTION | Full-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy |
| MAX808 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
Latest Discussions
No discussions on MAX815 yet. Have something to say?
Start a Discussion on EngineerZone®