MAX807
MAX807
PRODUCTIONFull-Featured µP Supervisory Circuit with ±1.5% Reset Accuracy
- Part Models
- 18
- 1ku List Price
- Starting From $5.01
Viewing:
Overview
- Precision 4.675V (MAX807L), 4.425V (MAX807M), or 4.575V (MAX807N) Voltage Monitoring
- 200ms Power-OK/Reset Time Delay
- RESET-bar and RESET Outputs
- Independent Watchdog Timer
- 1µA Standby Current
- Power Switching
- 250mA in VCC Mode
- 20mA in Battery-Backup Mode
- On-Board Gating of Chip-Enable Signals;
- 2ns CE Gate Propagation Delay
- MaxCap® and SuperCap Compatible
- Voltage Monitor for Power Fail
- Backup-Battery Monitor
- Guaranteed active-low RESET Valid to VCC = 1V
- ±1.5% Low-Line Threshold Accuracy 52mV above Reset Threshold
The MAX807 microprocessor (µP) supervisory circuit reduces the complexity and number of components needed to monitor power-supply and battery-control functions in µP systems. A 70µA supply current makes the MAX807 ideal for use in portable equipment, while a 2ns chip-enable propagation delay and 250mA output current capability (20mA in battery-backup mode) make it suitable for larger, higher-performance equipment.
The MAX807 comes in 16-pin DIP, SO, and TSSOP packages, and provides the following functions:
µP reset. The active-low RESET output is asserted during power-up, power-down, and brownout conditions, and is guaranteed to be in the correct state for VCC down to 1V. Active-high RESET output. Manual-reset input. Two-stage power-fail warning. A separate low-line comparator compares VCC to a threshold 52mV above the reset threshold. This low-line comparator is more accurate than those in previous µP supervisors. Backup-battery switchover for CMOS RAM, real-time clocks, µPs, or other low-power logic. Write protection of CMOS RAM or EEPROM. 2.275V threshold detector provides for power-fail warning and low-battery detection, or monitors a power supply other than +5V. BATT OK status flag indicates that the backup-battery voltage is above +2.275V. Watchdog-fault outputasserted if the watchdog input has not been toggled within a preset timeout period.
Applications
- Computers: Desktop, Workstation, Server
- Controllers
- Critical µP Monitoring
- Intelligent Instruments
- Portable Battery-Powered Equipment
Documentation
Data Sheet 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| MAX807LCPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX807LCUE+ | Thin Shrink Small-Outline Package | ||
| MAX807LCWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX807LCWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX807LEWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX807LEWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX807MCWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX807MCWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX807MEPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX807MEWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX807NCPE+ | Plastic Dual-In-Line, Narrow (0.3in) | ||
| MAX807NCUE+ | Thin Shrink Small-Outline Package | ||
| MAX807NCUE+T | Thin Shrink Small-Outline Package | ||
| MAX807NCWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX807NCWE+T | Small-Outline IC Wide (0.3in) | ||
| MAX807NEUE+ | Thin Shrink Small-Outline Package | ||
| MAX807NEWE+ | Small-Outline IC Wide (0.3in) | ||
| MAX807NEWE+T | Small-Outline IC Wide (0.3in) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Jul 28, 2023 - 2361H WAFER FAB |
||
| MAX807LCPE+ | PRODUCTION | |
| MAX807LCUE+ | PRODUCTION | |
| MAX807LCWE+ | PRODUCTION | |
| MAX807LCWE+T | PRODUCTION | |
| MAX807LEWE+ | PRODUCTION | |
| MAX807LEWE+T | PRODUCTION | |
| MAX807MCWE+ | PRODUCTION | |
| MAX807MCWE+T | PRODUCTION | |
| MAX807MEPE+ | PRODUCTION | |
| MAX807MEWE+ | PRODUCTION | |
| MAX807NCPE+ | PRODUCTION | |
| MAX807NCUE+ | PRODUCTION | |
| MAX807NCWE+ | PRODUCTION | |
| MAX807NCWE+T | PRODUCTION | |
| MAX807NEUE+ | PRODUCTION | |
| MAX807NEWE+ | PRODUCTION | |
| MAX807NEWE+T | PRODUCTION | |
|
Dec 11, 2018 - 1754N ASSEMBLY |
||
| MAX807LCUE+ | PRODUCTION | |
|
Apr 20, 2026 - 2571A PIN/ERRATA |
||
| MAX807LCWE+T | PRODUCTION | |
| MAX807NCWE+T | PRODUCTION | |
| MAX807NEWE+T | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareHardware Ecosystem
| Parts | Product Life Cycle | Description |
|---|---|---|
| Supervisory Circuits & Reset ICs 5 | ||
| MAX801 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX808 | PRODUCTION | 8-Pin µP Supervisory Circuits with ±1.5% Reset Accuracy |
| MAX814 | PRODUCTION | ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits |
| MAX815 | PRODUCTION | ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits |
| MAX816 | PRODUCTION | ±1% Accuracy, Low-Power, +3V and +5V µP Supervisory Circuits |
Latest Discussions
No discussions on MAX807 yet. Have something to say?
Start a Discussion on EngineerZone®