MAX5855EXE

16-Bit, 4.9Gsps Wideband Interpolating and Modulating RF DAC with JESD204B Interface

Direct RF Synthesis of 1000MHz Instantaneous Bandwidth from DC to Greater than 2.45GHz

Viewing:

Overview

  • Simplifies RF Design and Enables New Communication Architectures
    • Eliminates I/Q Imbalance and LO Feedthrough
    • Enables Multi-Band RF Modulation
    Direct RF Synthesis of 1GHz Bandwidth
    • 4.9152Gsps DAC Output Update Rate
    • High-Performance 14-Bit RF DAC Core
    • Digital Baseband I/Q with 4x Interpolation
    • Digital Quadrature Modulator + NCO for Full Agility
    • Sub-1Hz NCO Resolution
    • Integrated Clock Multiplying PLL + VCO
  • Flexible and Configurable
    • 5-Lane JESD204B Input Data Interface
      • Subclass-0 Compliant
      • 9.8304Gbps Per Lane
  • Divided Reference Clock Output
  • SPI Interface for Device Configuration
MAX5855EXE
16-Bit, 4.9Gsps Wideband Interpolating and Modulating RF DAC with JESD204B Interface
MAX5855, MAX5855EXE, MAX5855EXE+T: Simplified Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Digital to Analog Converters (DACs) 4
MAX5868 NOT RECOMMENDED FOR NEW DESIGNS 16-Bit, 5Gsps Interpolating and Modulating RF DAC
MAX5869 NOT RECOMMENDED FOR NEW DESIGNS 16-Bit, 5.9Gsps Interpolating and Modulating RF DAC with JESD204B Interface
MAX5857 LAST TIME BUY 16-Bit, 5.9Gsps Wideband Interpolating and Modulating RF DAC with JESD204B Interface
MAX5850 Obsolete 14-Bit 3.072Gsps RF DAC
Phase-Locked Loop (PLL) Synthesizers 1
MAX2871 PRODUCTION 23.5MHz to 6000MHz Fractional/Integer-N Synthesizer/VCO
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

No discussions on MAX5855EXE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed