MAX454

LAST TIME BUY

50MHz Video Amplifier and Mux Amps

Viewing:

Overview

  • Unity-gain bandwidth of 50MHz typ.
  • Low Input capacitance: 7pF typ.
  • No frequency-compensation required
  • Low power operation: 250mW typ.
  • Low bias current: 1 0pA typ.
  • Directly drives 75 ohm cable
  • 70 dB typical OFF Isolation at 4 MHz
MAX454
50MHz Video Amplifier and Mux Amps
MAX452, MAX453, MAX454, MAX455: Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on MAX454 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed