MAX1564

PRODUCTION

Triple 1.2A USB Switch in 4mm x 4mm Thin QFN

Viewing:

Overview

  • Tiny 16-Pin 4mm x 4mm Thin QFN Package
  • Reverse-Current Blocking
  • Programmable Current Limit
  • Auto-Restart when Fault Is Removed
  • 12% Accurate Current Limit
  • Up to 1.2A Load Current for Each Output
  • Thermal-Overload Protection
  • Built-In 20ms Fault Blanking
  • Compliant with All USB Specifications
  • 2.7V to 5.5V Input Supply Range
  • Independent Fault Indicator Outputs
  • Active-High/Active-Low Select Pin
  • ±15kV ESD Protection (with Caps)
MAX1564
Triple 1.2A USB Switch in 4mm x 4mm Thin QFN
MAX1564: Typical Application Circuit
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Protection Switches & Controllers 6
MAX1558 PRODUCTION Dual, 3mm x 3mm, 1.2A/Programmable-Current USB Switches with Autoreset
MAX1558H Dual, 3mm x 3mm, 1.2A/Programmable-Current USB Switches with Autoreset
MAX1946 PRODUCTION Single USB Switch with Autoreset and Fault Blanking in Tiny TDFN
MAX1940 PRODUCTION Triple USB Switch with Autoreset and Fault Blanking
MAX1823 PRODUCTION Dual USB Switch with Fault Blanking and Autoreset
MAX1562 PRODUCTION Programmable, 4A, USB, Current-Limited Switches with Autoreset and Fault Blanking
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Evaluation Kits

MAX1564EVKIT

Evaluation Kit for MAX1564

Features and Benefits

  • Tiny 16-pin (4mm x 4mm) Thin QFN Package
  • Reverse Current Blocking
  • Programmable Current-Limit
  • Autorestart When Fault is Removed
  • 12% Accurate Current-Limit
  • Up to 1.2A Load Current for Each Output
  • Thermal Overload Protection
  • Built-In 20ms Fault Blanking
  • Compliant to All USB Specifications
  • 2.7V to 5.5V Input Supply Voltage
  • Independent Fault Indicator Outputs
  • Active-High/Active-Low Select Pin
  • ±15kV ESD Protection (With Capacitors)
  • Fully Assembled and Tested

Product Details

The MAX1564 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1564 triple 1.2A USB switch. The EV kit operates from a +2.7V to +5.5V input power supply and is capable of sourcing up to 1.2A from each output. The MAX1564 features an adjustable current-limit and autorestart function for overload and short-circuit protection. A 20ms fault-blanking time prevents erroneous faults caused by load transients and capacitive loads. The MAX1564 is assembled in the space-saving 16-pin, 4mm x 4mm thin QFN package.

Applications

  • Desktop Computers
  • Docking Stations
  • Notebook Computers
  • USB Hubs
  • USB Ports

MAX1564EVKIT
Evaluation Kit for MAX1564

Latest Discussions

No discussions on MAX1564 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed