Overview

Features and Benefits

  • Tiny 16-pin (4mm x 4mm) Thin QFN Package
  • Reverse Current Blocking
  • Programmable Current-Limit
  • Autorestart When Fault is Removed
  • 12% Accurate Current-Limit
  • Up to 1.2A Load Current for Each Output
  • Thermal Overload Protection
  • Built-In 20ms Fault Blanking
  • Compliant to All USB Specifications
  • 2.7V to 5.5V Input Supply Voltage
  • Independent Fault Indicator Outputs
  • Active-High/Active-Low Select Pin
  • ±15kV ESD Protection (With Capacitors)
  • Fully Assembled and Tested

Product Details

The MAX1564 evaluation kit (EV kit) is a fully assembled and tested surface-mount circuit board that demonstrates the MAX1564 triple 1.2A USB switch. The EV kit operates from a +2.7V to +5.5V input power supply and is capable of sourcing up to 1.2A from each output. The MAX1564 features an adjustable current-limit and autorestart function for overload and short-circuit protection. A 20ms fault-blanking time prevents erroneous faults caused by load transients and capacitive loads. The MAX1564 is assembled in the space-saving 16-pin, 4mm x 4mm thin QFN package.

Applications

  • Desktop Computers
  • Docking Stations
  • Notebook Computers
  • USB Hubs
  • USB Ports

Applicable Parts

Documentation & Resources