Overview

Features and Benefits

  • Programmable Charge Current Up to 950mA
  • Complete Linear Charger in DFN Package
  • No MOSFET, Sense Resistor or Blocking Diode Required
  • Thermal Regulation Maximizes Charge Rate Without Risk of Overheating*
  • Battery Kelvin Sensing Improves Charging Accuracy
  • Charges Directly from a USB Port
  • C/10 Charge Termination
  • Preset 4.2V Charge Voltage with ±1% Accuracy
  • Charge Current Monitor Output for Gas Gauging*
  • Automatic Recharge
  • Charge Status Output
  • “AC Present” Output
  • 2.9V Trickle Charge Threshold (LTC4058)
  • Available Without Trickle Charge (LTC4058X)
  • Soft-Start Limits Inrush Current
  • Low Profile (3mm x 3mm x 0.75mm) DFN Package

Product Details

The LTC4058 is a complete constant-current/constant voltage linear charger for single cell lithium-ion batteries. Its DFN package and low external component count make the LTC4058 ideally suited for portable applications. Furthermore, the LTC4058 is designed to work within USB power specifications.

The LTC4058 can Kelvin sense the battery terminal for more accurate float voltage charging. No external sense resistor or external blocking diode are required due to the internal MOSFET architecture. Thermal feedback regulates the charge current to limit the die temperature during high power operation or high ambient temperature conditions. The charge voltage is fixed at 4.2V and the charge current is programmed with a resistor. The LTC4058 terminates the charge cycle when the charge current drops to 10% of the programmed value after the final float voltage is reached.

When the input supply (wall adapter or USB supply) is removed, the LTC4058 enters a low current state dropping the battery drain current to less than 2µA. Other features include charge current monitor, undervoltage lockout, automatic recharge and status pins to indicate charge termination and the presence of an input voltage.

*US Patent 6,522,118

Applications

  • Cellular Telephones, PDAs, MP3 Players
  • Bluetooth Applications

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Product Recommendations

LTC4058-4.2 Companion Parts

Recommended Related Parts

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Discussions

LTC4058-4.2 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.