Alternative Parts

  • LTC5599
    LTC5599

    30MHz to 1300MHz Low Power Direct Quadrature Modulator

Overview

Features and Benefits

  • Frequency Range: 700MHz to 1050MHz
  • High OIP3: +22.9dBm at 850MHz
  • Low Output Noise Floor at 5MHz Offset:
    • No RF: –160.3dBm/Hz
    • POUT = 4dBm: –154dBm/Hz
  • 3-Ch CDMA2000 ACPR: –71.4dBc at 850MHz
  • Integrated LO Buffer and LO Quadrature Phase Generator
  • 50Ω AC-Coupled Single-Ended LO and RF Ports
  • 50Ω DC Interface to Baseband Inputs
  • Low Carrier Leakage: –43dBm at 850MHz
  • High Image Rejection: –46dBc at 850MHz
  • 16-Lead 4mm × 4mm QFN Package

Product Details

The LT5568 is a direct I/Q modulator designed for high performance wireless applications, including wireless infrastructure. It allows direct modulation of an RF signal using differential baseband I and Q signals. It supports PHS, GSM, EDGE, TD-SCDMA, CDMA, CDMA2000, WCDMA, and other systems. It may also be configured as an image reject upconverting mixer, by applying 90° phase-shifted signals to the I and Q inputs. The I/Q baseband inputs consist of voltage-to-current converters that in turn drive double-balanced mixers. The outputs of these mixers are summed and applied to an on-chip RF transformer, which converts the differential mixer signals to a 50Ω single-ended output. The four balanced I and Q baseband input ports are intended for DC coupling from a source with a common mode voltage level of about 0.5V. The LO path consists of an LO buffer with single-ended input, and precision quadrature generators that produce the LO drive for the mixers. The supply voltage range is 4.5V to 5.25V.

Applications

  • Infrastructure Tx for Cellular Bands
  • Image Reject Up-Converters for Cellular Bands
  • Low-Noise Variable Phase-Shifter for 700MHz to 1050MHz Local Oscillator Signals
  • RFID Reader

Product Categories

Product Lifecycle icon-recommended Production

At least one model within this product family is in production and available for purchase. The product is appropriate for new designs but newer alternatives may exist.

Evaluation Kits (1)

Product Recommendations

LT5568 Companion Parts

Recommended Suggested Oscillator

Design Resources

ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well.  "Zero defects" for shipped products is always our goal.

Discussions

LT5568 Didn't find what you were looking for? Ask the Analog community »

Sample & Buy

Sample & Buy functionality exists in desktop site
Back
Check Inventory


The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.


Price Table Help

 

Evaluation Boards Pricing displayed is based on 1-piece.
Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.