LT3595A

PRODUCTION

16 Channel Buck Mode LED Driver

Viewing:

Overview

  • 4.5V to 45V Input Supply Range
  • Up to 50mA LED Current per Channel
  • 100mA, 45V Internal Switches
  • Improvements vs LT3595
    • Pinout Allows 1-Sided PCB Layout
    • Higher Maximum Switch Duty Cycle
    • LED Current Accuracy (7% vs 8%)
    • ±4% LED Current Matching
  • 16 Independent LED Channels
  • 5000:1 True Color PWM Dimming Range
  • LEDs Disconnected in Shutdown
  • Internal Schottky Diodes
  • 2MHz Switching Frequency
  • RSET Pin Sets Master LED Current
  • Typical Efficiency: 92%
  • Open LED Detection and Thermal Protection
  • 56-Pin 5mm × 9mm × 0.75mm QFN Package
LT3595A
16 Channel Buck Mode LED Driver
16-Channel LED Driver (Three LEDs per Channel), 20mA Current 5000:1 PWM Dimming at 100Hz Product Package 1
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Circuit Monitors 1
LT2940 PRODUCTION Power and Current Monitor
Protection Switches & Controllers 1
LTC4365 RECOMMENDED FOR NEW DESIGNS Overvoltage, Undervoltage and Reverse Supply Protection Controller
Pulse-Width Modulation (PWM) & Pulse Generators 1
LTC6992 TimerBlox: Voltage-Controlled Pulse Width Modulator (PWM)
Temperature Sensors 1
LTC2991 RECOMMENDED FOR NEW DESIGNS Octal I2C Voltage, Current, and Temperature Monitor
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • LT3595
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

No discussions on LT3595A yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed