Non-Isolated Controller Area Network (CAN)

ADI nonisolated controller area network (CAN) transceivers provide the differential physical layer interface between the data layer link, hardware protocol (for example, embedded in some of ADI's Blackfin® processors), and the physical wiring of the CAN bus. ADI's portfolio includes transceivers with integrated iCoupler® and isoPower® isolation, providing, fully isolated off-the-shelf CAN PHY's.

Non-Isolated Controller Area Network (CAN)

  Hold Shift Key for secondary sorting
SortOrderPart#Interface ProtocolData Rate
(max)
(bps)
Number RxNumber TxFault ProtectionVs+
(min)
(V)
Vs+
(max)
(V)
Price (1000+)
($ US)
1LTC2875 ISO 11898-2 Compliant 4M 1 1 Yes 3 5.5 $1.72 (LTC2875IDD#PBF)
2ADM3051 CAN 1M 1 1 Yes 4.5 5.5 $0.90 (ADM3051CRZ)
3LT1796 82C250 125k 1 1 Yes 4.75 5.25 $1.50 (LT1796CN8#PBF)