HMC1033

LAST TIME BUY

High Performance, +3.3V Clock Generator, 25 - 550 MHz

Viewing:

Overview

  • 3.3 V Only, Single Supply Rail Operation
  • Output Frequency Range: 25 MHz - 550 MHz
  • Integer or Fractional-N mode Frequency Translation
  • Configurable LVDS-compatible or LVPECL type Differential Outputs
  • “Power Priority” and “Performance Priority” modes
  • <99 fs RMS Jitter Generation (12 kHz-20 MHz, 350MHz, Typ)
  • Adjustable PLL Loop BW via External Filter
  • -163 dBc/Hz Phase Noise Floor to Improve ADC/DAC SNR (maximum output swing levels)
  • Output Disable/Mute Control
  • Lock Detect Signal
  • Exact Frequency Mode to achieve reference frequency tuning, and 0 Hz frequency error
  • 40 Lead 6x6mm SMT Package: 36mm2
HMC1033
High Performance, +3.3V Clock Generator, 25 - 550 MHz
HMC1033 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Hardware Ecosystem

Parts Product Life Cycle Description
Comparators 1
LTC6957 Low Phase Noise, Dual Output Buffer/Driver/Logic Converter
Phase-Locked Loop (PLL) Synthesizers 1
HMC1031 LAST TIME BUY 0.1 MHz to 500 MHz Clock Generator with Integer N PLL
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Latest Discussions

Recently Viewed