NRZ to RZ Converters

Analog Devices nonreturn-to-zero (NRZ) to return-to-zero (RZ) converters are designed to support data transmission rates of up to 13 Gbps and clock frequencies as high as 13 GHz. Featuring differential and single-ended operation, fast rise and fall times, and low power consumption, these devices play a critical role in a range of designs.

Applications:
• NRZ-to-RZ data type conversion
• SONET OC-192 applications and equipment
• Mach-Zehnder optical modulator drivers
• Broadband test and measurement
• Test equipment
Product Selection Table

NRZ to RZ Converters

  Hold Shift Key for secondary sorting
SortOrderPart#High Speed Logic FunctionData Rate (max)
(bps)
Clock Input (max)
(Hz)
Output Rise Time (typ)
(s p-p)
Output Fall Time (typ)
(s p-p)
Vout p-p (min)
(V p-p)
Vout p-p (max)
(V p-p)
Power Dissipation (typ)
(W)
Vsupply (typ)
(V)
US Price 100 to 499
($ US)
1HMC706 NRZ-to-RZ Converters 13G 13G 15p 13p 300m 1.2 594m 3.3 $110.72