Logic Gates

Analog Devices logic gate products offer logic functions such as AND, NAND, OR, and NOR, and include both –3.3 V and +3.3 V single supply options. Our products feature low power consumption, fast rise and fall times, differential and single-ended operation, and support high data rates up to 45 Gbps in an RoHS compliant package.

Applications:
• RF ATE
• Broadband test and measurement
• NRZ-to-RZ conversion
• DPSK and duobinary transmission modules
Product Selection Table

Logic Gates

  Hold Shift Key for secondary sorting
SortOrderPart#FunctionData Rate
(max)
(bps)
Clock Input
(max)
(Hz)
Output Rise Time
(typ)
(s p-p)
Output Fall Time
(typ)
(s p-p)
Vout p-p
(typ)
(V p-p)
Vout p-p
(min)
(V p-p)
Vout p-p
(max)
(V p-p)
Power
(typ)
(W)
Vs
(typ)
(V)
US Price 100 to 499
($ US)
1HMC851 Logic Gates 28G 28G 15p 14p 1.1 500m 1.3 241m -3.3 $163.84 (HMC851LC3C)
2HMC844 Logic Gates 45G 25G 11p 10p- 200m 850m 510m -3.3 $616.69 (HMC844LC4B)
3HMC843 Logic Gates 45G 25G 10p 10p 0.9 200m 900m 530m -3.3 $616.69 (HMC843LC4BTR-R5)
4HMC746 Logic Gates 14G 14G 22p 21p 1.1 600m 1.2 230m 3.3 $110.72 (HMC746LC3C)
5HMC745 Logic Gates 13G 13G 21p 19p 1.1 600m 1.2 240m 3.3 $110.72 (HMC745LC3TR-R5)
6HMC726 Logic Gates 14G 14G 19p 18p 1.1- 1.3 230m -3.3 $110.72 (HMC726LC3CTR)
7HMC722LP3E Logic Gates 13G 13G 19p 18p 1.1 600m 1.1 230m -3.3 $61.38 (HMC722LP3E)
8HMC722LC3C Logic Gates 13G 13G 19p 18p 1.1 600m 1.1 230m -3.3 $110.72 (HMC722LC3C)
9HMC725 Logic Gates 14G 14G 19p 18p 1.1- 1.2 230m -3.3 $110.72 (HMC725LC3CTR-R5)
10HMC721LP3E Logic Gates 14G 14G 19p 18p 1.1 600m 1.2 230m -3.3 $61.38 (HMC721LP3E)
11HMC721LC3C Logic Gates 14G 14G 19p 18p 1.1 600m 1.2 230m -3.3 $110.72 (HMC721LC3C)