Sample & Hold Amplifiers
Analog Devices offers a portfolio of sample-and-hold amplifiers that combine speed with precision. ADI sample-and-hold amplifiers can acquire a signal in 700 ns and hold it with a droop rate of 0.01
Go to Product Selection Table
Viewing:
Products in Category
HMC1061
RECOMMENDED FOR NEW DESIGNS
DC to 18 GHz, Ultra Wideband, Dual Rank, 4 GSPS Track-and-Hold Amplifier
HMC661
RECOMMENDED FOR NEW DESIGNS
Ultra Wideband 4 GS/s Track-and-Hold Amplifier, DC - 18 GHz
HMC760
RECOMMENDED FOR NEW DESIGNS
Wideband 4 GS/s Track-and-Hold Amplifier, DC - 5 GHz
AD585S
PRODUCTION
Aerospace High Speed, Precision Sample-and-Hold Amplifier
AD783
PRODUCTION
High Speed, Monolithic Sample-and-Hold Amplifier (SHA)
SMP08
PRODUCTION
Low Droop Rate Octal Sample-and-Hold with Multiplexed Input
SMP04
PRODUCTION
CMOS Quad Sample-and-Hold Amplifier
SMP18
PRODUCTION
Fast Acquisition Octal Sample-and-Hold with Multiplexed Input
AD684
PRODUCTION
Monolithic Quad Sample-and-hold Amplifier (SHA)
AD781
PRODUCTION
High Speed, Monolithic SHA with a Max Acquisition Time for 700 ns to 0.01% Over Temperature
{{modalTitle}}
{{modalDescription}}
{{dropdownTitle}}
- {{defaultSelectedText}} {{#each projectNames}}
- {{name}} {{/each}} {{#if newProjectText}}
-
{{newProjectText}}
{{/if}}
{{newProjectTitle}}
{{projectNameErrorText}}