Time Delays

Analog Devices time delay products feature delay control modulation bandwidth up to 2.5 GHz, as well as a 0 ps to 70 ps continuously adjustable delay range for some members of this portfolio. Monotonic delay compensation allows for stable operation over both power supply and temperature variations.

Applications:
• High speed serial logic
• Clock and data recovery
• Broadband test and measurement
• Frequency synthesis
• Matched timing
Product Selection Table

Time Delays

  Hold Shift Key for secondary sorting
SortOrderPart#RF Primary FunctionData Rate
(max)
(bps)
Clock Input
(max)
(Hz)
Rise Time
(typ)
(s p-p)
Deterministic Jitter
(s p-p)
Power
(typ)
(W)
Vs
(typ)
(V)
US Price 100 to 499
($ US)
Fall Time
(typ)
(s p-p)
1HMC911 Time Delays 32G 24G 15p 6p 1600m 3.3 $340.54 14p
2HMC877 Analog Control Phase Shifters, Time Delays 8G 23G 10p- 627m 3.3 $218.99 11p
3HMC910 Time Delays 32G 24G 14p 6p 1450m 3.3 $320.97 14p
4HMC856 Time Delays 28G 28G 20p 2p 610m -3.3 $166.48 18p