Translinear Logarithmic Amplifiers

Translinear Logarithmic AmplifiersClick to see all in Parametric search

Translinear Logarithmic Amplifiers

  Hold Shift Key for secondary sorting
SortOrderPart#DNR (typ)
(dB)
I-input (min)
(A)
I-input (max)
(A)
Vsupply Positive (min)
(V)
Vsupply Positive (max)
(V)
Isupply (typ)
(A)
US Price 1000 to 4999
($ US)
1ADL5303 160 100p 10m 3 5.5 4.5m $4.47
2ADL5304 200 1p 3m 4.5 5.5 20.8m $10.47
3ADL5310Reference Circuit Available 120 3n 3m 3 12 9.5m $11.47
4ADL5306Reference Circuit Available 60 100n 1m 3 5.5 5.4m $4.75
5AD8305Reference Circuit Available 100 10n 1m 3 12 5.4m $7.90
6AD8304Reference Circuit Available 160 100p 10m 3 5.5 4.5m $12.65