HMC7149-DIE

PRODUCTION

10 Watt GaN MMIC Power Amplifier, 6 - 18 GHz

Viewing:

Overview

  • High Psat: +40 dBm
  • Power Gain at Psat: +10 dB
  • High Output IP3: +39.5 dBm
  • Small Signal Gain: 20 dB
  • Supply Voltage: +28V @ 0.680 A
  • 50 Ohm Matched Input/Output
  • Die Size: 3.4 x 4.5 x 0.1 mm2

The HMC7149 is an 10W Gallium Nitride (GaN) MMIC Power Amplifier which operates between 6 and 18 GHz. The amplifier typically provides 20 dB of small signal gain, +40 dBm of saturated output power, and +39.5 dBm output IP3 at +28 dBm output power per tone. The HMC7149 draws 680 mA current from a +28V DC supply. The RF I/Os are matched to 50 Ohms for ease of integration into Multi-Chip-Modules (MCMs). All electrical performance data was acquired with the die eutectically attached to 1.02 mm (40 mil) thick CuMo carrier with multiple 1.0 mil diameter ball bonds connecting the die to 50 Ohm transmission lines on alumina.

Applications

  • Test Instrumentation
  • General Communications
  • Radar

HMC7149-DIE
10 Watt GaN MMIC Power Amplifier, 6 - 18 GHz
hmc7149_fbl
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet

This is the most up-to-date revision of the Data Sheet.

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

ADIsimRF

ADIsimRF is an easy-to-use RF signal chain calculator. Cascaded gain, noise, distortion and power consumption can be calculated, plotted and exported for signal chains with up to 50 stages. ADIsimRF also includes an extensive data base of device models for ADI’s RF and mixed signal components.

Open Tool

S-Parameter 1

Sys-Parameter Models for Keysight Genesys

Sys-Parameter models contain behavioral parameters, such as P1dB, IP3, gain, noise figure and return loss, which describe nonlinear and linear characteristics of a device.

Open Tool

Latest Discussions

No discussions on HMC7149-DIE yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed