ADRV9061

RECOMMENDED FOR NEW DESIGNS

Monolithic 4T4R/8T8R Split 7.2a O-RU SoC

Viewing:

Overview

  • Overall
    • O-RAN-compliant split 7.2× Category A RU System on a Chip (SoC)
    • 4 Tx/4 Rx/1 ORx using the ADRV9061
    • Extendible to 8 Tx/8 Rx/2 ORx using the ADRV9061/ADRV9062
    • Support for TDD and FDD operation
    • Support for NR FR1, LTE, and NB-IoT air interfaces
    • Support for single-band and multiband operation
    • Integrated ARM Cortex-A55 quad-core supporting Linux
  • Bandwidth and frequency
    • Tunable RF range: 500MHz to 6000MHz
    • Tunable LO range: 600MHz to 5600MHz
    • Maximum Tx large signal bandwidth: 660MHz
    • Maximum Tx synthesis bandwidth: 800MHz
    • Maximum Rx bandwidth: 660MHz
    • Maximum ORx bandwidth: 800MHz
    • Maximum occupied bandwidth per antenna: 400MHz
  • Clocking and synchronization
    • 2 integrated fractional-N RF synthesizers
    • Multichip phase sync for all LOs and baseband clocks
    • IEEE1588 PTP and SyncE (enhanced O-RU support)
  • Digital front end (DFE)
    • Integrated DPD engine optimized for state-of-the-art macro power amplifiers
    • Support for DPD model switching for better dynamic performance
    • Support for charge trapping correction for GaN power amplifiers
    • Integrated CFR engine
    • Integrated PIMC
  • Low PHY and fronthaul
    • FFT and IFFT
    • PRACH extraction
    • OFDM phase compensation
    • Integrated antenna calibration
    • O-RAN-compliant 7.2× Category A eCPRI
    • Fronthaul data compression
  • Interfaces
    • Two fronthaul Ethernet ports supporting 10G or 25G
    • Interface to DDR4 memory
    • Interface to flash memory (QSPI/eMMC/SD card)
    • 6 SPI ports, 8 I2C ports, 5 UART ports, 16 pulse-width modulation (PWM), 1G Ethernet
    • Integrated chip-to-chip interface to support up to 8T8R by tiling two devices
    • Integrated 10G and 25G Ethernet switch
  • Security
    • MACsec supporting AES-128/AES-256 encryption
    • Integrated support for secure boot, secure update, and life cycle management provided by tiny enclave
    • Power saving features
    • Discontinuous Tx and Rx with symbol granularity
    • Deep sleep mode
ADRV9061
Monolithic 4T4R/8T8R Split 7.2a O-RU SoC
ADRV9061-9062 Functional Block Diagram ADRV906x Chip Illustration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Data Sheet 1

Informational 1

Request an NDA

Complete documentation is available upon completion of a Non-Disclosure Agreement (NDA).

Request an NDA
Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Latest Discussions

No discussions on ADRV9061 yet. Have something to say?

Start a Discussion on EngineerZone®

Recently Viewed