ADRV906x (Samana): The Most Integrated SDR Platform for 4G/5G Networks

The ADRV906x (Samana) enables engineers to build compact, energy-efficient, and secure radio units for global mobile networks. This software-defined SoC consolidates RF and digital processing, delivering O-RAN-compliant 7.2x Low PHY with ADI's most integrated, intelligent, and secure radio platform.

Explore the Brochure

Analog Devices’ ADR9V806x SDR platform with tagline
A rooftop cellular antenna overlooking a brightly lit city skyline at night.

The Future of RAN: Smarter, More Energy Efficient, Software-Defined Architecture with Samana

Samana addresses critical 5G and Open RAN challenges through software-defined radio architecture. ML-driven digital pre-distortion (DPD) and PIM cancellation enable lower energy consumption, optimized radio performance, and more adaptable radio unit designs for future-ready networks.

Read the Article

ADRV9061-9062 Functional Block Diagram
ADRV9061

Monolithic 4T4R/8T8R Split 7.2a O-RU SoC

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
ADRV9061-9062 Functional Block Diagram
ADRV9062

Monolithic 4T4R/8T8R Split 7.2a O-RU SoC

Learn More
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Title
Subtitle
Learn More

Technical Highlights

  • One Board, Complete Portfolio:
    Configure small cells to macros on a single board with bandwidths from 20 MHz to 400 MHz. Supports all LTE, NR FR1 and NB-IoT bands in TDD, FDD, and mixed-mode operation.

  • Performance & Efficiency:
    Gen-6 ML DPD supports PAs up to 80 W with 600 MHz bandwidth. Neural engine continuously optimizes PA performance for maximum efficiency.
  • Security & Reliability:
    Embedded MACSec, secure boot, and advanced security architecture protect against network threats.
  • Risk Reduction:
    Interoperability-tested, O-RAN stack and reference design reduce design errors and accelerate RU bring-up.

With a software-defined radio unit SOC, a single compact radio board enables a broad portfolio of Small Cell and Macro products.


  • Support for all LTE, NR FR1 and NB-IoT bands, single, dual, and tri-band combinations for TDD, FDD, or mixed-mode operation.
  • 4T4R/1OR or 8T8R/2OR configuration via Chip-to-Chip Interface.
  • Small Cell to Macro Radios – DPD supports PAs from 25 mW up to 80W, up to 600 MHz instantaneous bandwidth.
  • Maximum Occupied Bandwidth: 400 MHz Per Antenna.
  • O-RAN compliance: Interoperability-tested 7.2x eCPRI Low PHY stack ready for commercial deployment.
  • Integrated Low PHY, and embedded neural-network engine: reduces board size, design complexity, and BOM costs.

Energy efficiency is engineered across the system using multiple, complementary approaches.


  • Integrating Low PHY functionality: eliminates or significantly reduces FPGA reducing size, weight, and energy while streamlining the architecture.
  • Gen 6 Digital Pre-Distortion (DPD): significantly improves power amplifier efficiency.
  • RadioVerse DTx: automated discontinuous transmission (DTx) settings use real-time network traffic data to deliver energy savings exceeding 35% with zero impact on KPIs.
  • Symbol-Based Envelope Tracking: dynamically reduces energy consumption by matching PA power levels to actual network traffic in real time complimenting DTx settings without sacrificing performance.

Symbol Based Envelope Tracking

  • Machine learning-based digital pre-distortion continuously optimizes PA performance.
  • Charge trap compensation (CTC) for GaN PAs improves signal quality.
  • Supports Power Amplifiers from 25mW to 80W, up to 600MHz instantaneous bandwidth.
  • MACsec supporting AES-128/AES-256 encryption.
  • Integrated support for secure boot, secure update, and life cycle management provided by tiny enclave.

ADRV906x Block Diagram

ADRV9062 is not a standalone product. It needs to be used with the ADRV9061 for an 8T8R configuration.

Related Resources
Title
Subtitle
Learn More
Add to myAnalog

Add article to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project