AD5222
PRODUCTIONDual, Increment/Decrement Digital Potentiometer
- Part Models
- 4
- 1ku List Price
- Starting From $1.76
Overview
- 128 Position
- Potentiometer Replacement
- 10K, 50K, 100K, 1M Ohm
- Very Low Power - 40 µA Max
- Increment/Decrement Count Control
- +3 to +5V Single-Supply;
- Or ±2.7V Dual-Supply Operation
- Internal Power ON Mid-Scale Preset
The AD5222 contains two, 128-position, digitally-controlled variable resistors (VR). This part performs the same electronic adjustment function as a potentiometer, trimmer, or variable resistor. . The fixed A-to-B terminal resistance of 10 K, 50 K, 100 K, or 1 M Ohm has a 1% channel-to-channel matching tolerance with a nominal temperature coefficient of -300 ppm/°C. These products were optimized for portable instrument and test equipment "push button" applications.
The chip select CS, count CLK and U/D direction control inputs set the variable resistor position. A MODE control determines whether both VRs are incremented together or independently. With MODE at logic zero, both wipers are incremented UP or DOWN without changing the relative settings between the wipers. The relative ratio between the wipers is preserved if either wiper reaches the end of the resistor array. In the independent MODE (logic one) only the VR determined by the DACSEL pin is changed. This simple "push button" controlled interface eliminates the need for Micro Controllers in front panel interface designs.
The AD5222 is available in the surface mount (SO-14) package. For ultra compact solutions selected models are available in the thin TSSOP-14 package. All parts are guaranteed to operate over the extended industrial temperature range of -40°C to +85°C. For 3-wire, SPI compatible interface applications, see the AD5203 / AD5206 / AD7376 / AD8400 / AD8402 / AD8403 products.
APPLICATIONS
- Stereo Channel Audio Level Control
- Mechanical Potentiometer Replacement
- Remote Incremental Adjustment Applications
- Instrumentation: Gain, Offset Adjustment
- Programmable Voltage-to-Current Conversion
- Line Impedance Matching
Documentation
Data Sheet 1
User Guide 1
Application Note 4
Frequently Asked Question 1
Product Selection Guide 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5222BRUZ10 | 14-Lead TSSOP | ||
| AD5222BRUZ10-REEL7 | 14-Lead TSSOP | ||
| AD5222BRZ10 | 14-Lead SOIC | ||
| AD5222BRZ10-REEL7 | 14-Lead SOIC |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5222BRUZ10 | PRODUCTION | |
| AD5222BRUZ10-REEL7 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5222BRUZ10 | PRODUCTION | |
| AD5222BRUZ10-REEL7 | PRODUCTION | |
| AD5222BRZ10 | PRODUCTION | |
| AD5222BRZ10-REEL7 | PRODUCTION | |
|
Oct 5, 2010 - 10_0146 Halogen Free Material Change for 14/16L SOIC_N Products |
||
| AD5222BRZ10 | PRODUCTION | |
| AD5222BRZ10-REEL7 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.