AD7376
PRODUCTION+30 V/±15 V Operation 128-Position Digital Potentiometer
- Part Models
- 10
- 1ku List Price
- Starting From $6.89
Overview
- 128 positions
- 10 kΩ, 50 kΩ, 100 kΩ
- 20 V to 30 V single-supply operation
- ±10 V to ±15 V dual-supply operation
- 3-wire SPI®-compatible serial interface
- THD 0.006% typical
- Programmable preset
- Power shutdown: less than 1 μA
- iCMOS™ process technology
The AD7376 is one of the few high voltage, high performance digital potentiometers on the market. This device can be used as a programmable resistor or resistor divider. The AD7376 performs the same electronic adjustment function as mechanical potentiometers, variable resistors, and trimmers with enhanced resolution, solid-state reliability, and programmability. With digital rather than manual control, the AD7376 provides layout flexibility and allows closed-loop dynamic controllability.
The AD7376 features sleep-mode programmability in shutdown that can be used to program the preset before device activation, thus providing an alternative to costly EEPROM solutions.
The AD7376 is available in 14-lead TSSOP and 16-lead wide body SOIC packages in 10 kΩ, 50 kΩ, and 100 kΩ options. All parts are guaranteed to operate over the −40°C to +85°C extended industrial temperature range.
APPLICATIONS
- High voltage DAC
- Programmable power supply
- Programmable gain and offset adjustment
- Programmable filters, delays
- Actuator control
- Audio volume control
- Mechanical potentiometer replacement
Documentation
Data Sheet 1
Application Note 5
Frequently Asked Questions 1
Product Selection Guide 1
Device Drivers 1
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7376ARUZ10 | 14-Lead TSSOP | ||
| AD7376ARUZ10-R7 | 14-Lead TSSOP | ||
| AD7376ARUZ100 | 14-Lead TSSOP | ||
| AD7376ARUZ100-R7 | 14-Lead TSSOP | ||
| AD7376ARUZ50 | 14-Lead TSSOP | ||
| AD7376ARUZ50-REEL7 | 14-Lead TSSOP | ||
| AD7376ARWZ10 | 16-Lead SOIC Wide | ||
| AD7376ARWZ10-RL | 16-Lead SOIC Wide | ||
| AD7376ARWZ100 | 16-Lead SOIC Wide | ||
| AD7376ARWZ50 | 16-Lead SOIC Wide |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Apr 5, 2021 - 21_0035 Amkor Philippines as an Alternate Site for TSSOP_4.4 |
||
| AD7376ARUZ10 | PRODUCTION | |
| AD7376ARUZ10-R7 | PRODUCTION | |
| AD7376ARUZ100 | PRODUCTION | |
| AD7376ARUZ100-R7 | PRODUCTION | |
| AD7376ARUZ50 | PRODUCTION | |
| AD7376ARUZ50-REEL7 | PRODUCTION | |
|
Jan 20, 2012 - 11_0218 Halogen Free Material Change for Certain TSSOP Products at Carsem |
||
| AD7376ARUZ10 | PRODUCTION | |
| AD7376ARUZ10-R7 | PRODUCTION | |
| AD7376ARUZ100 | PRODUCTION | |
| AD7376ARUZ100-R7 | PRODUCTION | |
| AD7376ARUZ50 | PRODUCTION | |
| AD7376ARUZ50-REEL7 | PRODUCTION | |
|
Nov 16, 2009 - 06_0157 Qualification of the 8" H6 Thin Film BiPolar Wafer Fab Process at Analog Devices, Limerick, Ireland |
||
| AD7376ARUZ10 | PRODUCTION | |
| AD7376ARUZ10-R7 | PRODUCTION | |
| AD7376ARUZ100 | PRODUCTION | |
| AD7376ARUZ100-R7 | PRODUCTION | |
| AD7376ARUZ50 | PRODUCTION | |
| AD7376ARUZ50-REEL7 | PRODUCTION | |
| AD7376ARWZ10 | PRODUCTION | |
| AD7376ARWZ10-RL | PRODUCTION | |
| AD7376ARWZ100 | PRODUCTION | |
| AD7376ARWZ50 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD7376ARWZ10 | PRODUCTION | |
| AD7376ARWZ10-RL | PRODUCTION | |
| AD7376ARWZ100 | PRODUCTION | |
| AD7376ARWZ50 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.