AD5206
PRODUCTION6-Channel, 256-Position Digital Potentiometer
- Part Models
- 9
- 1ku List Price
- Starting From $3.81
Overview
- 256 positions
- Multiple independently programmable channels
- AD5204—4-channel
- AD5206—6-channel
- Potentiometer replacement
- Terminal resistance of 10 kΩ, 50 kΩ, 100 kΩ
- 3-wire SPI-compatible serial data input
- +2.7 V to +5.5 V single-supply operation; ±2.7 V dual-supply operation
- Power-on midscale preset
The AD5204/AD5206 provide 4-/6-channel, 256-position digitally controlled variable resistor (VR) devices. These devices perform the same electronic adjustment function as a potentiometer or variable resistor. Each channel of the AD5204/AD5206 contains a fixed resistor with a wiper contact that taps the fixed resistor value at a point determined by a digital code loaded into the SPI-compatible serial-input register. The resistance between the wiper and either endpoint of the fixed resistor varies linearly with respect to the digital code transferred into the VR latch. The variable resistor offers a completely programmable value of resistance between the A terminal and the wiper or the B terminal and the wiper. The fixed A-to-B terminal resistance of 10 kΩ, 50 kΩ, or 100 kΩ has a nominal temperature coefficient of 700 ppm/°C.
Each VR has its own VR latch that holds its programmed resistance value. These VR latches are updated from an internal serial-to-parallel shift register that is loaded from a standard 3-wire serial-input digital interface. Eleven data bits make up the data-word clocked into the serial input register. The first three bits are decoded to determine which VR latch is loaded with the last eight bits of the data-word when the CS strobe is returned to logic high. A serial data output pin at the opposite end of the serial register (AD5204 only) allows simple daisy chaining in multiple VR applications without requiring additional external decoding logic.
An optional reset (PR) pin forces all the AD5204 wipers to the midscale position by loading 0x80 into the VR latch.
The AD5204/AD5206 are available in the 24-lead surface-mount SOIC and TSSOP packages. The AD5204 is also available in a 32-lead, 5 mm × 5 mm LFCSP package. All parts are guaranteed to operate over the extended industrial temperature range of −40°C to +85°C. For additional single-, dual-, and quad-channel devices, see the AD8400/AD8402/AD8403 data sheets.
Applications
- Mechanical potentiometer replacement
- Instrumentation: gain, offset adjustment
- Programmable voltage-to-current conversion
- Programmable filters, delays, time constants
- Line impedance matching
Documentation
Data Sheet 1
Application Note 4
Frequently Asked Questions 1
3rd Party Solutions 1
Product Selection Guide 1
Device Drivers 1
Student Zone Article 4
Webcast 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD5206BRUZ10 | 24-Lead TSSOP | ||
| AD5206BRUZ10-RL7 | 24-Lead TSSOP | ||
| AD5206BRUZ100-RL7 | 24-Lead TSSOP | ||
| AD5206BRUZ50 | 24-Lead TSSOP | ||
| AD5206BRUZ50-REEL7 | 24-Lead TSSOP | ||
| AD5206BRZ10 | 24-Lead SOIC (Wide) | ||
| AD5206BRZ10-REEL | 24-Lead SOIC (Wide) | ||
| AD5206BRZ100 | 24-Lead SOIC (Wide) | ||
| AD5206BRZ50 | 24-Lead SOIC (Wide) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD5206BRUZ10 | PRODUCTION | |
| AD5206BRUZ10-RL7 | PRODUCTION | |
| AD5206BRUZ100-RL7 | PRODUCTION | |
| AD5206BRUZ50 | PRODUCTION | |
| AD5206BRUZ50-REEL7 | PRODUCTION | |
|
Jul 14, 2010 - 10_0170 AD5204 and AD5206 Datasheet correction |
||
| AD5206BRUZ10 | PRODUCTION | |
| AD5206BRUZ10-RL7 | PRODUCTION | |
| AD5206BRUZ100-RL7 | PRODUCTION | |
| AD5206BRUZ50 | PRODUCTION | |
| AD5206BRUZ50-REEL7 | PRODUCTION | |
| AD5206BRZ10 | PRODUCTION | |
| AD5206BRZ10-REEL | PRODUCTION | |
| AD5206BRZ100 | PRODUCTION | |
| AD5206BRZ50 | PRODUCTION | |
|
Feb 8, 2010 - 04_0080 Qualification of the 8" C6 and Q Wafer Fab Processes at Analog Devices, Limerick, Ireland. |
||
| AD5206BRUZ10 | PRODUCTION | |
| AD5206BRUZ10-RL7 | PRODUCTION | |
| AD5206BRUZ100-RL7 | PRODUCTION | |
| AD5206BRUZ50 | PRODUCTION | |
| AD5206BRUZ50-REEL7 | PRODUCTION | |
| AD5206BRZ10 | PRODUCTION | |
| AD5206BRZ10-REEL | PRODUCTION | |
| AD5206BRZ100 | PRODUCTION | |
| AD5206BRZ50 | PRODUCTION | |
|
Jul 21, 2014 - 13_0297 Qualification of ASE Chungli, as an Alternate Assembly Site for Select 16L, 20L, 24L and 28L SOICW Packages |
||
| AD5206BRZ10 | PRODUCTION | |
| AD5206BRZ10-REEL | PRODUCTION | |
| AD5206BRZ100 | PRODUCTION | |
| AD5206BRZ50 | PRODUCTION | |
|
Aug 4, 2010 - 10_0117 Halogen Free Material Change for SOIC_W Products at Carsem |
||
| AD5206BRZ10 | PRODUCTION | |
| AD5206BRZ10-REEL | PRODUCTION | |
| AD5206BRZ100 | PRODUCTION | |
| AD5206BRZ50 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.