ADUM1100

PRODUCTION

iCoupler Digital Isolator

Viewing:

Part Details

  • High data rate: dc to 100 Mbps (NRZ)
  • Compatible with 3.3 V and 5.0 V operation/level translation
  • 125°C maximum operating temperature
Low Power Operation
  • 5 V operation
    1.0 mA maximum @ 1 Mbps
    4.5 mA maximum @ 25 Mbps
    16.8 mA maximum @ 100 Mbps
  • 3.3 V operation
    0.4 mA maximum @ 1 Mbps
    3.5 mA maximum @ 25 Mbps
    7.1 mA maximum @ 50 Mbps
  • 8-lead SOIC_N package (RoHS compliant version available)
  • High common-mode transient immunity: >25 kV/μs
Safety and Regulatory Information
  • UL recognized
  • 2500 V rms for 1 minute per UL 1577
  • CSA Component Acceptance Notice 5A
  • VDE Certificate of Conformity
    DIN V VDE V 0884-10
    (VDE V 0884-10):2006-12
    VIORM = 560 V peak
ADUM1100
iCoupler Digital Isolator
ADuM1100 Functional Block Diagram ADuM1100 Pin Configuration
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Hardware Ecosystem

Parts Product Life Cycle Description
ADUM321N RECOMMENDED FOR NEW DESIGNS 5.7 kV RMS/3.0 kV RMS Dual Digital Isolators
Modal heading
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project

Tools & Simulations


Reference Designs

CN0159
Universal Serial Bus (USB) Cable Isolator Circuit
USB Cable Isolator Circuit

Latest Discussions

Recently Viewed