ADIS16204: Programmable High-g Digital Impact Sensor and Recorder
The ADIS16204 is a fully-contained programmable impact sensor in a single compact package enabled by the Analog Devices, Inc. iSensor™ integration. By enhancing the Analog Devices ...More
An Overview of the iSensor™ family of products is available.
ADIS16204: Programmable High-g Digital Impact Sensor and Recorder
Product Description
The ADIS16204 is a fully-contained programmable impact sensor in a single compact package enabled by the Analog Devices, Inc. iSensor™ integration. By enhancing the Analog Devices iMEMS® sensor technology with an embedded signal processing solution, the ADIS16204 provides tunable digital sensor data in a convenient format that can be accessed using a serial peripheral interface (SPI). The SPI provides access to measurements for dual-axis linear acceleration, a root sum square (RSS) of both axes, temperature, power supply, an auxiliary analog input, and an event capture buffer memory. Easy access to digital sensor data provides users with a system-ready device, reducing development time, cost, and program risk.
Unique characteristics of the end system are accommodated easily through several built-in features, such as a single command in-system bias null/offset calibration, along with convenient sample rate control.
The ADIS16204 offers the following embedded features, which eliminate the need for external circuitry and provide a simplified system interface:
The ADIS16204 offers two power management features for managing system-level power dissipation: low power mode and a configurable shutdown feature.
The ADIS16204 is available in a 9.2 mm × 9.2 mm × 3.9 mm laminate-based land grid array (LGA) package with a tem-perature range of −40°C to +105°C.Applications:
Features
- Dual-axis sensing, ±70g,±37g 14-bit resolution
- Impact peak-level sample and hold
- RSS output
- Programmable event recorder
- 400Hz double-pole Bessel sensor response
- 12-bit digital temperature sensor output
- Digitally controlled sensitivity and bias
- Digitally controlled sample rate, up to 4096 SPS
- Programmable condition monitoring alarms
- Auxiliary digital I/O
- Digitally activated self-test
- Embedded temperature sensor
- Programmable power management
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADIS16204
Programmable High-g Digital Impact Sensor and Recorder
Other Diagrams for ADIS16204
Programmable High-g Digital Impact Sensor and Recorder
ADIS16204 Pin Configuration
Functional Block Diagram for ADIS16204
ADIS16209 - High Accuracy, Dual-Axis Digital Inclinometer & Accelerometer
| Part# | Product Description | Output Type | TypicalBand Width (kHz) | Sensing Axes | Voltage Supply (V) | Range | Sensitivity | Sensitivity Accuracy (%) | Temp Range (°C) | Supply Current (max) | Temp Sensor | Package | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|---|---|
| ADIS16003 | Dual Axis ±1.7g Accelerometer with SPI Interface | SPI | 2.25 | X, Y | 3 to 5.25 | +/- 1.7g | 0.001 g/LSB | ±7 | -40 to 125°C | 1.4mA | Yes | 7mm x 7mm LGA | $17.96 |
| ADIS16006 | Dual Axis ±5g Accelerometer with SPI Interface | SPI | 2.25 | X, Y | 3 to 5.25 | +/- 5g | 0.004 g/LSB | ±6 | -40 to 125°C | 1.4mA | Yes | 7mm x 7mm LGA | $17.96 |
| ADIS16201 | Programmable Dual Axis Accelerometer/Inclinometer | SPI | 2.25 | X, Y | 3 to 3.6 | +/- 1.7g | 0.10 °/LSB | ±1 | -40 to 125 | 11mA | Yes | 9 mm x 9mm LGA | $24.04 |
| ADIS16203 | Programmable Single Axis 360° Inclinometer | SPI | 2.25 | Z | 3 to 3.6 | +/- 180° | 0.025 °/LSB | - | -40 to 125 | 11mA | Yes | 9 mm x 9mm LGA | $24.04 |
| ADIS16204 | Programmable Hi-G Digital Accelerometer, Impact Sensor | SPI | 0.4 | X, Y | 3 to 3.6 | +/- 70g X & +/- 37g Y | 17.125 mg/LSB | - | -40 to 105°C | 12mA | Yes | 9 mm x 9mm LGA | $21.20 |
| ADIS16209 | High Accuracy (0.1°), Dual-Axis Digital Accelerometer/Inclinometer | SPI | 0.05 | X, Y or Z | 3 to 3.6 | +/- 90° or +/- 180° | 0.025 °/LSB | ±0.4 | -40 to 125°C | 14mA | Yes | 9 mm x 9mm LGA | $34.81 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADIS16204 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADIS16204/PCBZ | Prodn | EVALUATION BOARDS | - | TBD | $95.00 | 08/15/2008 | E | Contact ADI | Add To Cart |
| ADIS16204BCCZ | Prodn | LGA/CASON/CH ARRY SO NO LD | 16 | Ind | $21.20 | 08/15/2008 |
E
Material Declaration |
Contact ADI | Add To Cart |
ADISEVAL: iSensor PC Evaluation System
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADISEVALZ | Prodn | EVALUATION BOARDS | - | TBD | $295.00 | 08/15/2008 | N | Contact ADI | Add To Cart |
| ADISUSBZ | Prodn | EVALUATION BOARDS | - | TBD | $250.00 | 08/15/2008 | N | Contact ADI | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close