AD9706:  12-Bit, 175 MSPS TxDAC® Digital-to-Analog Converter

The AD9704/AD9705/AD9706/AD9707 are the fourth-generation family in the TxDAC series of high performance, CMOS digital-to-analog converters (DACs). This pin-compatible, 8-/10-/12-/14-bit resolution ...More

AD9706:  12-Bit, 175 MSPS TxDAC® Digital-to-Analog Converter

Product Description

The AD9704/AD9705/AD9706/AD9707 are the fourth-generation family in the TxDAC series of high performance, CMOS digital-to-analog converters (DACs). This pin-compatible, 8-/10-/12-/14-bit resolution family is optimized for low power operation, while maintaining excellent dynamic performance. The AD9704/ AD9705/AD9706/AD9707 family is pin-compatible with the AD9748/AD9740/AD9742/AD9744 family of TxDAC convert-ers and is specifically optimized for the transmit signal path of communication systems. All of the devices share the same interface, LFCSP_VQ package, and pinout, providing an upward or downward component selection path based on performance, resolution, and cost. The AD9704/AD9705/ AD9706/AD9707 offers exceptional ac and dc performance, while supporting update rates up to 175 MSPS.

The flexible power supply operating range of 1.7 V to 3.6 V and low power dissipation of the AD9704/AD9705/AD9706/AD9707 parts make them well-suited for portable and low power applications.

Power dissipation of the AD9704/AD9705/AD9706/AD9707 can be reduced to 15 mW, with a small trade-off in performance, by lowering the full-scale current output. In addition, a power-down mode reduces the standby power dissipation to approxi-mately 2.2 mW.

The AD9704/AD9705/AD9706/AD9707 has an optional serial peripheral interface (SPI®) that provides a higher level of program-mability to enhance performance of the DAC. An adjustable output, common-mode feature allows for easy interfacing to other components that require common modes from 0 V to 1.2 V.

Edge-triggered input latches and a 1.0 V temperature-compensated band gap reference have been integrated to provide a complete, monolithic DAC solution. The digital inputs support 1.8 V and 3.3 V CMOS logic families.

Product Highlights

  1. Pin Compatible. The AD9704/AD9705/AD9706/AD9707 line of TxDAC converters is pin-compatible with the AD9748/AD9740/AD9742/AD9744 TxDAC line (LFCSP_VQ package).
  2. Low Power. Complete CMOS DAC operates on a single supply of 3.6 V down to 1.7 V, consuming 50 mW (3.3 V) and 12 mW (1.8 V). The DAC full-scale current can be reduced for lower power operation. Sleep and power-down modes are provided for low power idle periods.
  3. Self-Calibration. Self-calibration enables true 14-bit INL and DNL performance in the AD9707.
  4. Twos Complement/Binary Data Coding Support. Data input supports twos complement or straight binary data coding.
  5. Flexible Clock Input. A selectable high speed, single-ended, and differential CMOS clock input supports 175 MSPS conversion rate.
  6. Device Configuration. Device can be configured through pin strapping, and SPI control offers a higher level of programmability.
  7. Easy Interfacing to Other Components. Adjustable common-mode output allows for easy interfacing to other signal chain components that accept common-mode levels from 0 V to 1.2 V.
  8. On-Chip Voltage Reference. The AD9704/AD9705/AD9706/ AD9707 include a 1.0 V temperature-compensated band gap voltage reference.
  9. Industry-Standard 32-Lead LFCSP_VQ Package.

Data Sheet, Rev. A, 4/07

Features

  • 175 MSPS update rate
  • Low power member of pin-compatible TxDAC product family
  • Low power dissipation
    12 mW @ 80 MSPS, 1.8 V
    50 mW @ 175 MSPS, 3.3 V
  • Wide supply voltage: 1.7 V to 3.6 V
  • SFDR to Nyquist
    AD9707: 84 dBc @ 5 MHz output
    AD9707: 83 dBc @ 10 MHz output
    AD9707: 75 dBc @ 20 MHz output
  • AD9707 NSD @ 10 MHz output, 125 MSPS: −147 dBc/Hz
  • Adjustable full-scale current outputs: 1 mA to 5 mA
  • On-chip 1.0 V reference
  • CMOS-compatible digital interface
  • Common-mode output: adjustable 0 V to 1.2 V
  • Power-down mode < 2 mW @ 3.3 V (SPI controllable) Self-calibration
  • Compact 32-lead LFCSP_VQ, RoHS compliant package

Diagrams

AD9706 Diagram
Functional Block Diagram for AD9706

Specifications

Resolution (Bits) 12bit
DAC Update Rate 175MSPS
DAC Settling Time 11ns
# DAC Outputs 1
DAC Type Current Out
DAC Input Format Par
Output FSR (0-2mA)
Ref Int/Ext Int/Ext
Supply Vnom Single(+2.7),Single(+3),Single(+3.3)
Pwr Diss (Max) 57mW
Package CSP,SOP

Explore Other Products

AD5412 - Single Channel, 12-Bit, Serial Input, Current Source & Voltage Output DAC

AD5765 - Complete Quad, 16-Bit, High Accuracy, Serial Input, ±5V DACs

AD5762R - Complete Dual, 16-Bit, High Accuracy, Serial Input, Bipolar Voltage Output DACs

AD5763 - Complete Dual, 16-Bit, High Accuracy, Serial Input, ±5V DACs

Subscribe to New Products Feed More
Part# Res (bits) Update Rate Settling Time # Outputs
AD9753 12 300MSPS 11ns 1
AD9706 12 175MSPS 11ns 1
AD9742 12 210MSPS 11ns 1
AD9773 12 400MSPS 11ns 2
AD9744 14 210MSPS 11ns 1
AD9755 14 300MSPS 11ns 1
AD9707 14 175MSPS 11ns 1
AD9705 10 175MSPS 11ns 1
AD9751 10 300MSPS 11ns 1
AD9740 10 210MSPS 11ns 1
AD9748 8 210MSPS 11ns 1
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices