AD8091: Low Cost, High Speed Rail-to-Rail Amplifier (Single)
The AD8091 (single) and AD8092 (dual) are low cost, voltage feedback, high speed amplifiers designed to operate on +3 V, +5 V, or ±5 V supplies. The AD8091/AD8092 have true single-supply capability, ...More
AD8091: Low Cost, High Speed Rail-to-Rail Amplifier (Single)
Product Description
The AD8091 (single) and AD8092 (dual) are low cost, voltage feedback, high speed amplifiers designed to operate on +3 V, +5 V, or ±5 V supplies. The AD8091/AD8092 have true single-supply capability, with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.
Despite their low cost, the AD8091/AD8092 provide excellent overall performance and versatility. The output voltage swing extends to within 25 mV of each rail, providing the maximum output dynamic range with excellent overdrive recovery. This makes the AD8091/AD8092 useful for video electronics, such as cameras, video switchers, or any high speed portable equipment. Low distortion and fast settling make them ideal for active filter applications. The AD8091/AD8092 offer a low power supply current and can operate on a single 3 V power supply. These features are ideally suited for portable and battery-powered applications where size and power are critical.
The wide bandwidth and fast slew rate make these amplifiers useful in many general-purpose, high speed applications where dual power supplies of up to ±6 V and single supplies from +3 V to +12 V are needed.
This low cost performance is offered in an 8-lead SOIC (AD8091/AD8092), a tiny SOT23-5 (AD8091), and an MSOP (AD8092).
Applications
Data Sheet, Rev. C, 9/07
Features
- Low cost single (AD8091) and dual (AD8092) amplifiers
- Fully specified at +3 V, +5 V, and ±5 V supplies
- Single-supply operation
Output swings to within 25 mV of either rail - High speed and fast settling on 5 V
110 MHz, −3 dB bandwidth (G = +1)
145 V/μs slew rate
50 ns settling time to 0.1% - Low power of 4.4 mA per amplifier
- Good video specifications (G = +2)
Gain flatness of 0.1 dB to 20 MHz; RL = 150 Ω
0.03% differential gain error; RL = 1 kΩ
0.03%differential phase error; RL = 1 kΩ - Low distortion
−80 dBc total harmonic @ 1 MHz; RL = 100 Ω - Outstanding load drive capability
Drives 45 mA, 0.5 V from supply rails
Drives 50 pF capacitive load (G = +1)
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Pin Out Diagram for AD8091
Low Cost, High Speed Rail-to-Rail Amplifier (Single)
Other Diagrams for AD8091
Low Cost, High Speed Rail-to-Rail Amplifier (Single)
AD8091 Pin Configuration (SOT-23)
Pin Out Diagram for AD8091
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | Total Harmonic Dist. | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71dB | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83dB | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68dB | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75dB | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72dB | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73dB | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |