AD7783:  Single-Channel, Read-Only, Pin-Configured, 24-bit Sigma-Delta A/D Converter with Switchable Current Sources

The AD7782 and AD7783 are 24-bit low cost, low power Sigma Delta ADCs intended for dc and low frequency ac measurement applications. They are Read-only ADCs and have no writeable registers. This leads ...More

AD7783:  Single-Channel, Read-Only, Pin-Configured, 24-bit Sigma-Delta A/D Converter with Switchable Current Sources

Product Description

The AD7782 and AD7783 are 24-bit low cost, low power Sigma Delta ADCs intended for dc and low frequency ac measurement applications. They are Read-only ADCs and have no writeable registers. This leads to a very simple interface between ADC and controller. Since their power consumption is low, the devices can be loop powered, battery powered or locally powered. The two-setting on-chip PGA can accommodate either a low-level or high-level analog input with no external signal conditioning hardware. Operating options are pin-programmable, not software programmable.

Features

  • Single-Channel, 24-Bit Σ-Δ ADC
  • Pin Configurable (No Programmable Registers)
    - ISOURCE Select
    - Pin Programmable Input Ranges (±2.56 V or ±160 mV)
  • Fixed 19.79 Hz Update Rate
  • Simultaneous 50 Hz and 60 Hz Rejection
  • 24-Bit No Missing Codes
  • 18.5-Bit p-p Resolution (±2.56 V Range)
  • 16.5-Bit p-p Resolution (±160 mV Range)
  • Interface
    Master or Slave Mode of Operation
    Slave Mode
    - 3-Wire Serial
    - SPI®, QSPI™, MICROWIRE™, and DSP-Compatible
    - Schmitt Trigger on SCLK
  • Power
    - Specified for Single 3 V and 5 V Operation
    - Normal: 1.3 mA @ 3 V
    - Power-Down: 9 µA

Diagrams

AD7783 Diagram
Functional Block Diagram for AD7783

Specifications

Resolution (Bits) 24bit
T-Put Rate 19.79SPS
# Chan 1
Supply V Single(+3),Single(+5)
Pwr Diss (max) 8.5mW
Interface Ser,SPI
Ain Range 0.32 V p-p,5.12 V p-p
SNR (dB) n/a
Pkg Type SOP

AD7264 - True Differential, Dual, 1 MSPS, 14-Bit/12-Bit, 2-Channel SAR ADC With PGA

AD7262 - 1 MSPS, 12-Bit, Simultaneous Sampling SAR ADC with PGA and Four Comparators

AD7658-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 12-Bit ADC

AD7656-1 - 250 kSPS, 6-Channel, Simultaneous Sampling, Bipolar 16-Bit ADC

Subscribe to New Products Feed More
Part# Res Throughput Rate # of Inputs Operating Pwr Diss
AD7745 24 90SPS 1 4.25mW
AD7783 24 19.79SPS 1 8.5mW
AD7791 24 120SPS 1 800µW
AD7797 24 123SPS 1 1.6mW
AD7746 24 90SPS 2 4.25mW
AD7782 24 19.79SPS 2 8.5mW
AD7787 24 120SPS 2 800µW
AD7713 24 205SPS 3 5.5mW
AD7793 24 470SPS 3 2.5mW
AD7799 24 470SPS 3 2.5mW
AD7714 24 1KSPS 5 7mW
Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices