AD7782
LAST TIME BUY2-Channel, Read-Only, Pin-Configured, 24-bit Sigma-Delta ADC
- Part Models
- 3
- 1ku List Price
- Starting From $6.27
Overview
- 2-Channel, 24-Bit Σ-Δ ADC
Pin Configurable (No Programmable Registers)
Pin Selectable Input Channels
Pin Programmable Input Ranges (±2.56 V or ±160 mV) - Fixed 19.79 Hz Update Rate
- Simultaneous 50 Hz and 60 Hz Rejection
- 24-Bit No Missing Codes
- Interface
Master or Slave Mode of Operation - Power
Specified for Single 3 V and 5 V Operation
Normal: 1.3 mA @ 3 V
Power-Down: 9 µA - See data sheet for additional features
The AD7782 is a complete analog front end for low-frequency measurement applications. The 24-bit sigma-delta ADC contains two fully differential analog input channels that can be configured with a gain of 1 or 16 allowing full-scale input signal ranges of ±2.56 V or ± 160 mV from a +2.5 V differential reference input.
The AD7782 has an extremely simple, read-only digital interface which can be operated in master mode or slave mode. There are no on-chip registers to be programmed. The input signal range and input channel selection are configured using two external pins.
The device operates from a 32.768 kHz crystal with an on-chip PLL generating the required internal operating frequency. The output data rate from the part is fixed via the master clock at 19.79 Hz and provides simultaneous 50 Hz and 60 Hz rejection at this update rate. Eighteen-bit p-p resolution can be obtained at this update rate.
The part operates from a single 3 V or 5 V supply. When operating from 3 V supplies, the power dissipation for the part is 3.9 mW. The AD7782 is available in a 16-lead TSSOP package.
Another part in the AD778x family is the AD7783. It is similar to the AD7782 except it has two integrated current sources and only one differential input channel.
APPLICATIONS
- Sensor Measurement
- Industrial Process Control
- Temperature Measurement
- Pressure Measurements
- Weigh Scales
- Portable Instrumentation
Documentation
Data Sheet 1
Application Note 11
Technical Articles 2
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| AD7782BRUZ | 16-Lead TSSOP | ||
| AD7782BRUZ-REEL | 16-Lead TSSOP | ||
| AD7782BRUZ-REEL7 | 16-Lead TSSOP |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 11, 2011 - 10_0005 Halogen Free Material Change for TSSOP Products Assembled at Amkor |
||
| AD7782BRUZ | ||
| AD7782BRUZ-REEL | ||
| AD7782BRUZ-REEL7 | ||
|
Jul 29, 2026 - 26_0046 Discontinuation of Parts Manufactured in TSMC Fab 2 and 5 in Hsinchu, Taiwan. |
||
| AD7782BRUZ | ||
| AD7782BRUZ-REEL | ||
| AD7782BRUZ-REEL7 | ||
This is the most up-to-date revision of the Data Sheet.
Software Resources
Can't find the software or driver you need?
Request a Driver/SoftwareTools & Simulations
Sigma-Delta ADC Tutorial
An interactive illustration showing the behavior of an idealized sigma-delta A/D converter.
Open Tool