Analog Devices AD595 - Monolithic Thermocouple Amplifier with Cold Junction Compensation Pretrimmed for Type K Thermocouples
MEMS and Sensors
iMEMS® Accelerometers
iMEMS® Gyroscopes
Analog Temperature Sensors 
Digital Temperature Sensors
All Product Categories
Design Center
  All Solutions/
Applications
Buy Online

AD595 Monolithic Thermocouple Amplifier with Cold Junction Compensation Pretrimmed for Type K Thermocouples

Data Sheets
Application Notes Evaluation Boards Price, Packaging, and Availability
Product Description
The AD594/AD595 is a complete instrumentation amplifier and thermocouple cold junction compensator on a monolithic chip. It combines an ice point reference with a precalibrated amplifier to...More
 
 Typical Application Circuit Enlarge
AD595
Symbols and Footprints
 Features
  • Pretrimmed for Type J (AD594) or Type K (AD595) Thermocouples
  • Can Be Used with Type T Thermocouple Inputs
  • Low Impedance Voltage Output: 10 mV/°C
  • Built-In Ice Point Compensation
  • Wide Power Supply Range: +5 V to ±15 V
  • Low Power: <1 mW typical
  • Thermocouple Failure Alarm
  • Laser Wafer Trimmed to 1°C
    Calibration Accuracy
  • Setpoint Mode Operation
  • Self-Contained Celsius
    Thermometer Operation
  • High Impedance Differential Input
  • Side-Brazed DIP or Low Cost Cerdip
 

 
 Design Tools
AD594/AD595 Thermocouple Assistant
This tool will calculate output voltage based on thermocouple type and temperature for the AD594/AD595 thermocouple amplifiers.

 
Price, Packaging, and AvailabilityPrint Table
AD595 Model Options
Model Status Package Pins Temp
Range
Price*
(1000 pcs.)
Available RoHS Compliant Samples
Cart
Purchase
Cart
AD595AD Prodn S/B OR B/B CERAMIC DIP 14 Ind $13.76 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
AD595ADZ Prodn S/B OR B/B CERAMIC DIP 14 Ind $13.16 5/16/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD595AQ Prodn 14 ld CerDIP 14 Ind $6.80 6/13/2008N
Material
Declaration
Contact ADIAdd to Cart
AD595CD Prodn S/B OR B/B CERAMIC DIP 14 Ind $20.17 5/16/2008N
Material
Declaration
Contact ADIAdd to Cart
AD595CDZ Prodn S/B OR B/B CERAMIC DIP 14 Ind $19.29 5/16/2008Y
Material
Declaration
Contact ADIAdd to Cart
AD595CQ Prodn 14 ld CerDIP 14 Ind $11.88 6/20/2008N
Material
Declaration
Contact ADIAdd to Cart
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing. View Samples Cart View Purchase Cart
View Sales and Distribution Offices

 

 
Find Similar Products

Analog Temperature Sensors

Part# Output Type Sensor Output Temp Res
(°C/LSB)
Max Deg C Error Over Tmp # Ext ADC channels DAC Outputs Supply Voltage Range Packages Temp Range(s) Price* (1000 pcs.)
AC2626 Analog +1 µA/°K n/a 1.7 n/a --- +4V to +30V Stainless Steel Probe -55 to +150 **
AD22100 Analog +22.5 mV/°C n/a 2 n/a --- +4V to +6.5V SOIC-8; TO-92 0 to +100 $1.16
AD22103 Analog +28 mV/°C n/a 2.5 n/a --- +2.7V to +3.6V SOIC-8; TO-92 0 to +100 $1.25
AD590 Analog +1 µA/°K n/a 5.5 n/a --- +4V to +30V FP-2; SOIC-8; TO-52 -55 to +150 $2.01
AD592 Analog +1 µA/°K n/a 0.4 n/a --- +4V to +30V TO-92 -25 to +105 $1.72
AD594 Analog +10 mV/°C n/a 3.5 n/a --- +4.5V to +5.5V Cerdip-14; DIP-14; SBDIP-14 -55 to +125 $6.18
AD595 Analog +10 mV/°C n/a 1 n/a --- +4.5V to +5.5V Cerdip-14; SBDIP-14 -55 to +125 $6.18
AD596 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100 -55 to +125 $6.51
AD597 Analog +10 mV/°C n/a 4 n/a --- +Vs to -Vs = 30Vmax 10 lead TO-100; SOIC-8 -55 to +125 $2.50
ADT14 Analog +5mV/°K; Thermostatic Switch n/a 5 - - +4.5V to +5.5V PDIP-16; SOIC-16 -40 to +125 **
TMP17 Analog +1 µA/°K n/a 3.5 n/a --- +4V to +30V SOIC-8 -40 to +105 $1.39
TMP35 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +10 to +125 $0.40
TMP36 Analog +10 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 -40 to +125 $0.40
TMP37 Analog +20 mV/°C n/a 3 n/a --- +2.7V to +5.5V SOIC-8; SOT23-5; TO-92 +5 to +100 $0.40

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

back to top