SSM2141

Obsolete

High Common-Mode Rejection Differential Line Receiver

Viewing:

Overview

  • High Common-Mode Rejection
    DC: 100 dB typ
    60 Hz: 100 dB typ
    20 kHz: 70 dB typ
    40 kHz: 62 dB typ
  • Low Distortion: 0.001% typ
  • Fast Slew Rate: 9.5 V/µs typ
  • Wide Bandwidth: 3 MHz typ
  • Low Cost
  • Complements SSM2142 Differential Line Driver
SSM2141
High Common-Mode Rejection Differential Line Receiver
SSM2141 Functional Block Diagram
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Documentation

Learn More
Add to myAnalog

Add media to the Resources section of myAnalog, to an existing project or to a new project.

Create New Project

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

LTspice


Models for the following parts are available in LTspice:

  • SSM2141
LTspice

LTspice® is a powerful, fast and free simulation software, schematic capture and waveform viewer with enhancements and models for improving the simulation of analog circuits.

Latest Discussions

Recently Viewed