OP497

PRODUCTION

Precision Picoampere Input Current Quad Operational Amplifier

Viewing:

Part Details

  • Low offset voltage: 75 μV maximum
  • Low offset voltage drift: 1.0 μV/°C maximum
  • Very low bias current
  • 25°C: 150 pA maximum
  • −40°C to +85°C: 300 pA maximum
  • Very high open-loop gain: 2000 V/mV minimum
  • Low supply current (per amplifier): 625 μA maximum
  • Operates from ±2 V to ±20 V supplies
  • High common-mode rejection: 114 dB minimum
OP497
Precision Picoampere Input Current Quad Operational Amplifier
OP497-pcL
Add to myAnalog

Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

Create New Project
Ask a Question

Software Resources

Can't find the software or driver you need?

Request a Driver/Software

Tools & Simulations

Analog Photodiode Wizard

Use Photodiode Wizard to design a transimpedance amplifier circuit to interface with a photodiode. Select a photodiode from the library included in the tool, or enter custom photodiode specifications. Quickly observe tradeoffs between Bandwidth, Peaking (Q), and ENOB/SNR. Modify circuit parameters, and immediately see results in plots for pulse response, frequency response, and noise gain.

Open Tool

Analog Filter Wizard

Use the Analog Filter Wizard to design low-pass, high-pass, or band-pass filters with actual op amps in minutes. As you progress through the design process, you can observe the characteristics of your filter design from ideal specifications to real world circuit behavior. Quickly evaluate the tradeoffs in op amp specifications - including gain-bandwidth, noise, and supply current – to determine the best filter design for your requirements.

Open Tool

OP497 SPICE Macro Model 6

Latest Discussions

Recently Viewed