ADXRS150

Obsolete

±150°/s Single Chip Yaw Rate Gyro with Signal Conditioning

Viewing:

Overview

The ADXRS150 is a 150 deg./sec. angular rate sensor (gyroscope) on a single chip, complete with all of the required electronics. The sensor is built using Analog Devices' proprietary iMEMS® surface micromachining process, the same proven technology that has enabled the company to ship over 100 million inertial sensors. Two polysilicon sensing structures each contain a dither frame which is electrostatically driven to resonance. A rotation about the z axis, normal to the plane of the chip, produces a Coriolis force which displaces the sensing structures perpendicular to the vibratory motion. This Coriolis motion is detected by a series of capacitive pickoff structures on the edges of the sensing structures. The resulting signal is amplified and demodulated to produce the rate signal output.
The device is the only commercially available gyro to integrate a digitally controlled, full self-test feature that can be operated while the sensor is active. It includes a temperature sensor for easy-to-implement temperature coefficient calibration, as well as a precision voltage reference.
It operates from 5V supply over the industrial temperature range of -40°C to +85°C and is available in a space-saving 32-pin Ball Grid Array surface-mount package measuring a mere 7mm x 7mm x 3mm.

Applications
  • GPS navigation systems
  • Vehicle stability control
  • Inertial measurement units
  • Guidance and control
  • Platform stabilization
  • ADXRS150
    ±150°/s Single Chip Yaw Rate Gyro with Signal Conditioning
    pdp-image-unavailable
    Add to myAnalog

    Add product to the Products section of myAnalog (to receive notifications), to an existing project or to a new project.

    Create New Project
    Ask a Question

    Documentation

    Learn More
    Add to myAnalog

    Add media to the Resources section of myAnalog, to an existing project or to a new project.

    Create New Project

    Software Resources

    Can't find the software or driver you need?

    Request a Driver/Software

    Latest Discussions

    No discussions on ADXRS150 yet. Have something to say?

    Start a Discussion on EngineerZone®

    Recently Viewed