ADT6501: Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)
The ADT6501/ADT6502/ADT6503/ADT6504 are trip point temperature switches available in a 5-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. ...More
ADT6501: Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)
Product Description
The ADT6501/ADT6502/ADT6503/ADT6504 are trip point temperature switches available in a 5-lead SOT-23 package. Each part contains an internal band gap temperature sensor for local temperature sensing. When the temperature crosses the trip point setting, the logic output is activated. The ADT6501/ ADT6503 logic output is active low and open-drain. The ADT6502/ADT6504 logic output is active high and push-pull. The temperature is digitized to a resolution of 0.125°C (11-bit). The factory trip point settings are 10°C apart starting from −45°C to +15°C for the cold threshold models and from +35°C to +115°C for the hot threshold models.
These devices require no external components and typically consume 30 μA supply current. Hysteresis is pin-selectable at 2°C and 10°C. The temperature switch is specified to operate over the supply range of 2.7 V to 5.5 V.
The ADT6501 and ADT6502 are used for monitoring temperatures from +35°C to +115°C only. Therefore, the logic output pin becomes active when the temperature goes higher than the selected trip point temperature.
The ADT6503 and ADT6504 are used for monitoring temperatures from −45°C to +15°C only. Therefore, the logic output pin becomes active when the temperature goes lower than the selected trip point temperature.
Product Highlights
- Σ-Δ based temperature measurement gives high accuracy and noise immunity.
- Wide operating temperature range from −55°C to +125°C.
- ±0.5°C typical accuracy from −45°C to +115°C.
- Factory threshold settings from 35°C to 115°C in 10°C increments.
- Supply voltage is 2.7 V to 5.5 V.
- Supply current of 30 μA.
- Space-saving, 5-lead SOT-23 package.
- Pin-selectable temperature hysteresis of 2°C or 10°C.
- Temperature resolution of 0.125°C.
Applications
Data Sheet, Rev. A, 1/08
Quick Links
- Data Sheet Rev A, 01/2008, (pdf, 358 kB)
- (About Data Sheets)
- Lead(Pb) - Free Data
Features
- ±0.5°C (typical) threshold accuracy
- Factory-set trip points from
−45°C to +15°C in 10°C increments
+35°C to +115°C in 10°C increments - No external components required
- Maximum temperature of 125°C
- Open-drain output (ADT6501/ADT6503)
- Push-pull output (ADT6502/ADT6504)
- Pin-selectable hysteresis of 2°C and 10°C
- Supply current of 30 μA (typical)
- Space-saving, 5-lead SOT-23 package
Diagrams
- Enlarge
- Other Diagrams
- Symbols and Footprints
Functional Block Diagram for ADT6501
Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)
Other Diagrams for ADT6501
Low Cost, 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 (Monitors Temps from +35°C to +115°C)
ADT6501 Pin Configuration
Functional Block Diagram for ADT6501
ADT6402 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switches in SOT-23 (Push-Pull Output)
ADT6401 - Low Cost, 2.7 V to 5.5 V, Pin-Selectable Temperature Switch in SOT-23 (Open Drain Output)
| Part# | Sensor Output | Max Deg C Error Over Tmp | Temp Range(s) | Supply Voltage Range | Supply Current (max) | Packages | Features | Product Description | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|
| ADT6504 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | - | SOT23-5 | - | 2.7 V to 5.5 V, Micropower Temperature Switch in SOT-23 w/Push-pull Output, -45 to +15 Deg C | $0.49 |
| ADT6503 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | - | SOT23-5 | - | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/Open-drain Output, -45 to +15 Deg C | $0.49 |
| ADT6502 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-5 | - | 2.7V/5.5 V, Micropower Temperature Switch in SOT-23 w/Active-High Push-pull Output, +35 to +115 DegC | - |
| ADT6501 | Thermostatic Switch | 6 | -55 to +125 | +2.7V to +5.5V | 50µA | SOT23-5 | - | 2.7V/5.5V, Micropower Temperature Switch in SOT-23 w/ active-low open-drain Output, +35 to +115 DegC | $0.49 |
| AD22105 | Thermostatic Switch | 3 | -40 to +125 | +2.7V to 7V | 120µA | SOIC-8, TO-92 | - | Low Voltage, Resistor Programmable Thermostatic Switch | $1.20 |
| AD7817 | Thermostatic Switch | 3 | -40 to +85 | +2.7V to +5.5V | 2mA | SOIC-16, TSSOP-16 | - | 4-Channel, 9 µs, 10-Bit ADC with On-Chip Temperature Sensor & Over-Temperature Flag | $3.25 |
| AD7818 | Thermostatic Switch | 3 | -40 to +85 | +2.7V to +5.5V | 2mA | MSOP-8, SOIC-16, SOIC-8 | - | 9 µs, 10-Bit ADC w/ On-Chip Temperature Sensor & Over-Temperature Output | $2.31 |
| TMP01 | +5mV/°K, Thermostatic Switch | 3 | -55 to +125 | +4.5V to +13.2V | 500µA | PDIP-8, SOIC-8, TO-99 | 5 mV/°K, Controller, Two Set Points | Low Power, Programmable Temperature Sensor/ Controller w/ upper/lower setpoints | $2.64 |
| AD7417 | I²C ®, Thermostatic Switch | 2 | -40 to +125 | +2.7V to +5.5V | 600µA | SOIC-16, TSSOP-16 | Pwr Dwn, Hi-Low Temp Limits, Over-Temp Alert | 4-Channel, 10-Bit ADC w/ on-Chip Temperature Sensor, Programmable Setpoints, and Overtemp Flag Out | $2.95 |
| AD7418 | Thermostatic Switch | 2 | -40 to +125 | +2.7V to +5.5V | 600µA | MSOP-8, SOIC-8, TSSOP-16 | Hi-Low Temp Limits w/ Over-Temp Alert & Auto Pwr Dwn | 10-Bit ADC, Programmable Hi-Low Temp Limits w/ Over-Temp Alert, , Auto Pwr Dwn @ EOC | $2.31 |
| AD7416 | Thermostatic Switch | 2 | -40 to +125 | +2.7V to +5.5V | 1mA | MSOP-8, SOIC-8 | Over-temp Flag & Up to Eight AD7416 on a Single Bus | 10-Bit Temperature-to-Digital Converter, -40°C to +125°C, ±2°C Accuracy | $0.99 |
| ADT7408 | Thermostatic Switch | 2 | -20 to +125 | +3V to +3.6V | 550µA | LFCSP-8 | - | ± 2 Degree C Accurate, 12-Bit Digital Temperature Sensor | $0.86 |
| ADT75 | Thermostatic Switch | 1 | -55 to +125 | +3V to +5.5V | 525µA | MSOP-8, SOIC-8 | - | ±1 Deg C Accuracy, 12-Bit Digital Temperature Sensor | $0.65 |
| AD7816 | MICROWIRE (TM), QSPI (TM), SPI (TM), Thermostatic Switch | 3 | -40 to +85 | +2.7V to +5.5V | 2mA | MSOP-8, SOIC-8 | - | 10-Bit Digital Output Temperature Sensor w/Over-Temp Alert and Auto Pwr Dwn @ End of Conversion | $1.43 |
* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S.
Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.
ADT6501 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Available | ROHS Compilant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| ADT6501SRJZP065RL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.49 | 07/18/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
| ADT6501SRJZP075RL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.49 | 07/18/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADT6501SRJZP105-RL | Prodn | 5 ld SOT-23 | 5 | Ind | $0.49 | - |
Y
Material Declaration |
Contact ADI | Contact ADI |
| ADT6501SRJZP105RL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.49 | 10/10/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| ADT6501SRJZP115RL7 | Prodn | 5 ld SOT-23 | 5 | Ind | $0.49 | 07/18/2008 |
Y
Material Declaration |
Add To Cart | Add To Cart |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Close