AD9834:  20 mW Power, 2.3 V to 5.5 V, 75 MHz Complete DDS

The AD9834 is a 75 MHz low power DDS device capable of producing high performance sine and triangular outputs. It also has an on-board comparator that allows a square wave to be produced for clock ...More

Visit the AD9834 DDS Device Configuration Assistant … this design tool for programming the AD9834 makes calculating codewords and harmonics images in the AD9834 easy!

AD9834:  20 mW Power, 2.3 V to 5.5 V, 75 MHz Complete DDS

Product Description

The AD9834 is a 75 MHz low power DDS device capable of producing high performance sine and triangular outputs. It also has an on-board comparator that allows a square wave to be produced for clock generation. Consuming only 20 mW of power at 3 V makes the AD9834 an ideal candidate for power-sensitive applications.

Capability for phase modulation and frequency modulation is provided. The frequency registers are 28 bits; with a 75 MHz clock rate, resolution of 0.28 Hz can be achieved. Similarly, with a 1 MHz clock rate, the AD9834 can be tuned to 0.004 Hz resolution. Frequency and phase modulation are affected by loading registers through the serial interface and toggling the registers using software or the FSELECT pin and PSELECT pin, respectively.

The AD9834 is written to using a 3-wire serial interface. This serial interface operates at clock rates up to 40 MHz and is compatible with DSP and microcontroller standards.

The device operates with a power supply from 2.3 V to 5.5 V. The analog and digital sections are independent and can be run from different power supplies, for example, AVDD can equal 5 V with DVDD equal to 3 V.

The AD9834 has a power-down pin (SLEEP) that allows external control of the power-down mode. Sections of the device that are not being used can be powered down to minimize the current consumption. For example, the DAC can be powered down when a clock output is being generated.

The part is available in a 20-lead TSSOP.

Applications

  • Frequency stimulus/waveform generation
  • Frequency phase tuning and modulation
  • Low power RF/communications systems
  • Liquid and gas flow measurement
  • Sensory applications: proximity, motion, and defect detection
  • Test and medical equipment

Features

  • Narrow-band SFDR >72 dB
  • 2.3 V to 5.5 V power supply
  • Output frequency up to 37.5 MHz
  • Sine output/triangular output
  • On-board comparator
  • 3-wire SPI® interface
  • Extended temperature range:
    −40°C to +105°C
  • Power-down option
  • 20 mW power consumption at 3 V
  • 20-lead TSSOP

Diagrams

AD9834 Diagram
Functional Block Diagram for AD9834

Specifications

Compliance Range (V) 0.8V
FS Iout (mA nom) 3mA
I Supply total (max) 8.7mA
I/O Interface Serial
Master fclk 75MHz
Nominal Supply (V) Single(+2.3 to +5.5),Single(+2.5),Single(+2.7),Single(+3),Single(+3.3),Single(+3.6),Single(+5)
On-Board Comparator Yes
REFCLK Multiplier No
Resolution (Bits) 10bit

Explore Other Products

Part# Master fclk Resolution (Bits) Tuning Word Width (bits) Nominal Supply (V) I Supply total (max) FS Iout (mA nom) Compliance Range (V) REFCLK Multiplier On-Board Comparator I/O Interface Price* (1000-4999) Product Description
AD9913 250MHz 10 32 Single(+1.8) 63.5mA 4.6 0.8 Yes No Parallel, Serial $9.65 Low power 250 MSPS DDS with 10 bit DAC output
AD9833 25MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 5.5mA 3 0.65 No No Serial $3.95 25 MHz, Serial Input, Programmable DDS Waveform Generator
AD9831 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.5 No No Parallel $6.25 CMOS, 25 MHz Parallel Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9832 25MHz 10 32 Single(+3.3), Single(+3.6), Single(+5) 15mA 4 1.35 No No Serial $5.00 CMOS, 25 MHz Serial Input DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD5930 50MHz 10 24 Single(+2.3 to +5.5) 8mA 3.1 0.8 No No Serial $6.30 Programmable Frequency Sweep and Output Burst Waveform Generator
AD5932 50MHz 10 24 Single(+2.3 to +5.5) 8mA n/a n/a Yes No Serial $4.10 Programmable Single-Scan Waveform Generator
AD9830 50MHz 10 32 Single(+5) 60mA 20 1 No No Parallel $10.95 CMOS, 50 MHz Parallel Load DDS with On-Chip 10-Bit DAC & Sine Lookup Table
AD9835 50MHz 10 32 Single(+5) 40mA 4 1.35 No No Serial $5.75 CMOS, Serial Input, 50 MHz DDS with On-Chip 10-Bit DAC
AD9834 75MHz 10 28 Single(+2.3 to +5.5), Single(+2.5), Single(+2.7), Single(+3), Single(+3.3), Single(+3.6), Single(+5) 8.7mA 3 0.8 No Yes Serial $4.95 Low Power, 50 MHz Serial Input DDS With On-Board Comparator
AD9850 125MHz 10 32 Single(+3.3), Single(+5) 96mA 20 1.5 No Yes Parallel, Serial $12.00 CMOS, 125 MHz Serial/Byte-Parallel Input, Complete DDS
AD9851 180MHz 10 32 Single(+3), Single(+3.3), Single(+3.6), Single(+5) 130mA 20 1.5 Yes Yes Parallel, Serial $13.40 180 MHz Complete DDS
AD9852 300MHz 12 48 Single(+3.3) 922mA 20 1 Yes Yes Parallel, Serial $15.40 CMOS, 300 MSPS Complete DDS w/ Clock Multiplier
AD9854 300MHz 12 48 Single(+3.3) 1210mA 10 1 Yes Yes Parallel, Serial $16.90 CMOS 300 MHz, Quadrature, Complete-DDS
AD9859 400MHz 10 32 Multi(+1.8, +3.3) n/a 20 2.05 Yes No Serial $9.75 400 MSPS, 10-Bit, 1.8 V CMOS DDS
AD9951 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes No Serial $13.74 400 MSPS 14-Bit, 1.8 V CMOS DDS
AD9952 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes Yes Serial $15.49 400 MSPS, 14-Bit, 1.8 V, CMOS Direct Digital Synthesizer w/High Speed Comparator
AD9953 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes No Serial $14.74 400 MSPS, 14-Bit DAC, 1.8 V CMOS Direct Digital Synthesizer w/ 1024x32 RAM
AD9954 400MHz 14 32 Multi(+1.8, +3.3), Single(+1.8) n/a 10 2.05 Yes Yes Serial $17.24 400 MSPS, 14-Bit, 1.8V CMOS DDS w/ 1024x32 RAM, Linear Sweep Block, & Hi Speed Comparator
AD9956 400MHz 14 48 Multi(+1.8, +3.3) n/a 10 2.3 No No Serial $17.24 400 MSPS, 14-Bit DAC, 48-Bit Freq Tuning Word, 1.8 V CMOS DDS Based AgileRF™ Synthesizer
AD9958 500MHz 10 32 Multi(+1.8, +3.3) 105mA 10 2.3 Yes - Serial $20.24 2-Channel 500 MSPS DDS with 10-Bit DACs
AD9911 500MHz 10 32 Single(+1.8) 73mA 10 1.8 Yes - Serial $15.50 500 MSPS Direct Digital Synthesizer w/10-Bit DAC
AD9959 500MHz 10 32 Multi(+1.8, +3.3) 180mA 10 2.3 Yes - Serial $37.14 -
AD9858 1000MHz 10 32 Multi(+3.3, +5) n/a 40 3.8 No No Parallel, Serial $45.12 1 GSPS Direct Digital Synthesizer
AD9910 1000MHz 14 32 Single(+1.8), Single(+3.3) n/a 20 0.5 Yes No Parallel, Serial $34.91 1 GSPS, 14-Bit, 3.3 V CMOS Direct Digital Synthesizer
AD9912 1000MHz 14 48 Multi(+1.8, +3.3) 394mA - 0.5 Yes Yes Serial $37.25 1 GSPS 14-Bit, DDS with Spur Reduction Channels

* The pricing listed here is provided only for budgetary purposes as recommended list price in U.S. Dollars in the United States ex factor per unit for the stated volume. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
** Pricing is currently unavailable. Click on the product number to see the Product Page for additional information.

Pricing, Packaging & Availability

Help

Model
The model number is a specific version of a generic that can be purchased or sampled.

Status
Status indicates the current lifecycle of the product. This can be one of 4 stages:
  • Pre-Release: The model has not been released to general production, but samples may be available.
  • Production: The model is currently being produced, and generally available for purchase and sampling.
  • Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
  • Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
Package Description
The package for this IC (i.e. DIP, SOIC, BGA). An Evaluation Board is a board engineered to show the performance of the model, the part is included on the board.

For detailed drawings and chemical composition please consult our  Package Site

Pin Count
Pin Count is the number of pins, balls, or pads on the device. Pin-out diagrams & pin function descriptions may be found in the datasheet.

Temperature Range
This is the acceptable operating range of the device. The various ranges specified are as follows:
  • Commercial: 0 to +70 degrees Celsius
  • Military : -55 to +125 degrees Celsius
  • Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
  • Automotive: -40 to +125 degrees Celsius
Price
The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

Available Ship Date
This is the date Analog Devices, Inc. anticipates that the product will ship from the warehouse. Most orders ship within 48 hours of this date.Once an order has been placed, Analog Devices, Inc. will send an Order Acknowledgement email to confirm your delivery date. It is important to note the scheduled dock date on the order entry screen. We do take orders for items that are not in stock, so delivery may be scheduled at a future date. Also, please note the warehouse location for the product ordered. We have warehouses in the United States, Europe and Southeast Asia. Transit times from these sites may vary.

RoHS Compliant
Due to environmental concerns, ADI offers many of our products in lead-free versions. For more information about lead-free parts, please consult our Pb (Lead) free information page.

The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.

View Sales and Distribution Offices