Overview
Features and Benefits
- Full featured evaluation board (EVAL-CN0304-SDZ) for the AD9834
- Graphic user interface software for board control and data analysis
- Connector to the EVAL-SDP-CB1Z System Demonstration Platform (SDP) board
- Various power supply and reference link options
Product Details
The AD9834 is a 75 MHz, low power DDS device capable of producing high performance sine and triangular outputs. It also has an on-board comparator that allows a square wave to be produced for clock generation. Consuming only 20 mW of power at 3 V makes the AD9834 an ideal candidate for power-sensitive applications.
The EVAL-CN0304-SDZ board is used in conjunction with a EVALSDP- CB1Z board available from Analog Devices, Inc. The USB to SPI communication to the AD9834 is completed using this Blackfin®-based development board.
A high performance, on-board 75 MHz trimmed general oscillator is available to use as the master clock for the AD9834 system. Various links and SMB connectors are also available on the EVALCN0304- SDZ board to maximize the usability.
Complete specifications for the AD9834 are provided in the AD9834 data sheet, available from Analog Devices. Consult the AD9834 data sheet in conjunction with this user guide when using the evaluation board.