AD8044: Quad 150 MHz Rail-to-Rail Amplifier
The AD8044 is a quad low power, voltage feedback, high speed amplifier designed to operate on +3 V, +5 V or ±5 V supplies. It has true single-supply capability with an input voltage range ...More
AD8044: Quad 150 MHz Rail-to-Rail Amplifier
Product Description
The AD8044 is a quad low power, voltage feedback, high speed amplifier designed to operate on +3 V, +5 V or ±5 V supplies. It has true single-supply capability with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.
The output voltage swing extends to within 25 mV of each rail, providing the maximum output dynamic range. Additionally, it features gain flatness of 0.1 dB to 12 MHz while offering differential gain and phase error of 0.04% and 0.22° on a single +5 V supply. This makes the AD8044 ideal for video electronics such as cameras, video switchers or any high speed portable equipment. The AD8044's low distortion and fast settling make it ideal for active filter applications.
The AD8044 offers low power supply current of 13.1 mA max and can run on a single +3.3 V power supply. These features are ideally suited for portable and battery powered applications where size and power are critical.
The wide bandwidth of 150 MHz along with 170 V/µs of slew rate on a single +5 V supply make the AD8044 useful in many general purpose, high speed applications where dual power supplies of up to ±6 V and single supplies from +3 V to +12 V are needed. The AD8044 is available in 14-pin plastic DIP and SOIC.
- Data Sheet Rev B, 08/2004 (pdf 478kB)
- (About Data Sheets)
Quick Links
- Lead(Pb) - Free Data
- Application Notes (pdf 41kB)
Features
- Fully Specified at +3 V, +5 V and ±5 V Supplies
- Output Swings to Within 25 mV of Either Rail
- Input Voltage Range Extends 200 mV Below Ground
- No Phase Reversal with Inputs 1 V Beyond Supplies
- Low Power of 2.75 mA/Amplifier
- High Speed and Fast Settling on +5 V
150 MHz -3 dB Bandwidth (G = +1)
170 V/µs Slew Rate
40 ns Settling Time to 0.1%
- Good Video Specifications (RL = 150 Ω,
G = +2)
Gain Flatness of 0.1 dB to 12 MHz
0.06% Differential Gain Error
0.15° Differential Phase Error - Low Distortion
-68 dBc Total Harmonic @ 5 MHz - Outstanding Load Drive Capability
Drives 30 mA 0.5 V from Supply Rails
Diagrams
- Enlarge
- Symbols and Footprints
Pin Configuration Diagram for AD8044
Quad 150 MHz Rail-to-Rail Amplifier
Pin Configuration Diagram for AD8044
ADA4859-3 - Single-Supply, Fixed G = 2, High Speed, Video Amplifier with Charge Pump
ADA4856-3 - Single-Supply, High Speed, Fixed G = +2, Rail-to-Rail Output Video Amplifier
ADA4420-6 - Low Cost 6-Channel HD/SD Video Filter
| Part# | -3dB Bandwidth | Slew Rate | Min Stable Acl | Rail-Rail Out | THD (-dB) | Input Noise (nV/rtHz) | Vcc-Vee | Supply Current (max) | Features | Packages | Price* (1000-4999) |
|---|---|---|---|---|---|---|---|---|---|---|---|
| AD8051 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.86 |
| AD8052 | 110MHz | 170V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $1.62 |
| AD8091 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 5.5 | Rail-to-Rail, Single Supply | SOIC, SOT | $0.70 |
| AD8092 | 110MHz | 170V/µs | 1V/V | Yes | 71 | 16nV/rtHz | 3V to 12V | 11 | Rail-to-Rail, Single Supply | SOIC, SOP | $0.90 |
| AD829 | 120MHz | 230V/µs | 1V/V | No | n/a | 1.7nV/rtHz | 9V to 36V | 6.5 | Comp Pin, Null | DIP, LCC, SOIC | $2.52 |
| ADA4851-4 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 12.8 | Rail-to-Rail, Single Supply | SOP | $1.10 |
| ADA4851-2 | 130MHz | 375V/µs | 1V/V | Yes | 83 | 10nV/rtHz | 2.7V to 12V | 6.4 | Rail-to-Rail, Single Supply | SOP | $0.70 |
| AD8054 | 150MHz | 145V/µs | 1V/V | Yes | 68 | 16nV/rtHz | 3V to 12V | 13.6 | Single Supply | SOIC, SOP | $2.88 |
| AD8044 | 160MHz | 190V/µs | 1V/V | Yes | 75 | 16nV/rtHz | 3V to 12V | 13.6 | Rail-to-Rail, Single Supply | DIP, SOIC | $4.00 |
| AD8041 | 170MHz | 170V/µs | 1V/V | Yes | 72 | 16nV/rtHz | 3V to 12V | 6.5 | Disable, Power Down, Rail-to-Rail, Single Supply | DIP, SOIC | $1.95 |
| AD8042 | 170MHz | 225V/µs | 1V/V | Yes | 73 | 15nV/rtHz | 3V to 12V | 14 | Rail-to-Rail, Single Supply | DIP, SOIC | $2.05 |
| ADA4850-1 | 175MHz | 220V/µs | 1V/V | Yes | 81 |