AD8041: 160 MHz Rail-to-Rail Amplifier with Disable
The AD8041 is a low power voltage feedback, high speed amplifier designed to operate on +3 V, +5 V or ± 5 V supplies. It has true single supply capability with an input voltage range extending ...More
AD8041: 160 MHz Rail-to-Rail Amplifier with Disable
Product Description
The AD8041 is a low power voltage feedback, high speed amplifier designed to operate on +3 V, +5 V or ± 5 V supplies. It has true single supply capability with an input voltage range extending 200 mV below the negative rail and within 1 V of the positive rail.
The output voltage swing extends to within 50 mV of each rail, providing the maximum output dynamic range. Additionally, it features gain flatness of 0.1 dB to 30 MHz while offering differential gain and phase error of 0.03% and 0.03° on a single 5 V supply. This makes the AD8041 ideal for professional video electronics such as cameras, video switchers or any high speed portable equipment. The AD8041's low distortion and fast settling make it ideal for buffering high speed A-to-D converters.
The AD8041 has a high speed disable feature useful for multiplexing or for reducing power consumption (1.5 mA). The disable logic interface is compatible with CMOS or open-collector logic. The AD8041 offers low power supply current of 5.8 mA maximum and can run on a single 3 V power supply. These features are ideally suited for portable and battery powered applications where size and power are critical.
The wide bandwidth of 160 MHz along with 160 V/µs of slew rate on a single 5 V supply make the AD8041 useful in many general purpose high speed applications where dual power supplies of up to ±6 V and single supplies from 3 V to 12 V are needed. The AD8041 is available in 8-lead PDIP and SOIC over the industrial temperature range of -40°C to +85°C.
An evaluation board is available for this product and may be ordered using the following product number: AD8041-EB. Schematic and layout for this evaluation board is contained in the product data sheet.
Features
- Fully specified for +3 V, +5 V and
±5 V Supplies - Output Swings Rail to Rail
- Input Voltage Range Extends 200 mV
Below Ground - No Phase Reversal with Inputs 1 V
Beyond Supplies - Disable/Power-Down Capability
- Low Power of 5.2 mA (26 mW on 5 V)
- High Speed and Fast Settling on 5 V:
160 MHz -3 dB Bandwidth (G = +2)
160 V/µs Slew Rate - 30 ns Settling Time to 0.1%
- Good Video Specifications
(RL = 150 Ω, G = +2)
Gain Flatness of 0.1 dB to 30 MHz
0.03% Differential Gain Error
0.03° Differential Phase Error - Low Distortion
-69 dBc Worst Harmonic @ 10 MHz - Outstanding Load Drive Capability
Drives 50 mA 0.5 V from Supply Rails - Cap Load Drive of 45 pF
AD8041 Model Options
| Model | Status | Package | Pins | Temp. Range |
Price* (1000 pcs.) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| 5962-9683901MPA | Prodn | 8 ld CerDIP | 8 | Mil | $27.01 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8041AN | Prodn | 8 ld PDIP | 8 | Ind | $2.04 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8041ANZ | Prodn | 8 ld PDIP | 8 | Ind | $1.95 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8041AR | Prodn | 8 ld SOIC | 8 | Ind | $2.04 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8041AR-REEL | Prodn | 8 ld SOIC | 8 | Ind | $2.04 | 12/05/2008 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8041AR-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $2.04 | 01/23/2009 |
N
Material Declaration |
Contact ADI | Add To Cart |
| AD8041ARZ | Prodn | 8 ld SOIC | 8 | Ind | $1.95 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8041ARZ-REEL | Prodn | 8 ld SOIC | 8 | Ind | $1.95 | - |
Y
Material Declaration |
Contact ADI | Add To Cart |
| AD8041ARZ-REEL7 | Prodn | 8 ld SOIC | 8 | Ind | $1.95 | 12/05/2008 |
Y
Material Declaration |
Contact ADI | Add To Cart |
EVAL-ADOPAMP: Universal High Speed Op Amp Evaluation Boards
| Model | Status | Package | Pins | Temp. Range |
Price* (100-499) |
Production** Availability |
ROHS Compliant | Samples Cart | Purchase Cart |
|---|---|---|---|---|---|---|---|---|---|
| EVAL-ADOPAMP-1CPEZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPNZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1KSZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1REZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RINZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RNIZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RTZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-1RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RJZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RMZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-2RZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3CPZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
| EVAL-ADOPAMP-3RUZ | Prodn | EVALUATION BOARDS | - | Comm. | $ | 12/05/2008 | Y | Add To Cart | Contact ADI |
Help
- Pre-Release: The model has not been released to general production, but samples may be available.
- Production: The model is currently being produced, and generally available for purchase and sampling.
- Last Time Buy: The model has been scheduled for obsolescence, but may still be purchased for a limited time.
- Obsolete: The specific part is obsolete and no longer available. Other models listed in the table may still be available (if they have a status that is not obsolete).
For detailed drawings and chemical composition please consult our Package Site
- Commercial: 0 to +70 degrees Celsius
- Military : -55 to +125 degrees Celsius
- Industrial: Temperature ranges may vary by model. Please consult the datasheet for more information.
- Automotive: -40 to +125 degrees Celsius
Sample availability may be better than production availability. Please enter samples into your cart to check sample availability.
*The USA list pricing shown is for BUDGETARY USE ONLY, shown in United States dollars (FOB USA per unit for the stated volume), and is subject to change. International prices may differ due to local duties, taxes, fees and exchange rates. For volume-specific price or delivery quotes, please contact your local Analog Devices, Inc. sales office or authorized distributor. Pricing displayed for Evaluation Boards and Kits is based on 1-piece pricing.
**Sample availability may be better than production availability. Please enter samples iinto your cart to check sample availability.

Close