AD5361
PRODUCTION16-Channel, 14-Bit, Serial Input, Voltage-Output DAC
- Part Models
- 3
- 1ku List Price
- Starting From $33.74
Overview
- 16-channel DAC in 52-lead LQFP package
- Guaranteed monotonic to 16/14 bits
- Nominal output voltage range of −10 V to +10 V
- Multiple output spans available
- Temperature monitoring function
- Channel monitoring multiplexer
- Digital reset (RESET)
- Clear function to user-defined SIGGNDx
- GPIO function
- System calibration function allowing user-programmable offset and gain
- Channel grouping and addressing features
- Data error checking feature
- SPI-compatible serial interface
- 2.5 V to 5.5 V digital interface
- Simultaneous update of DAC outputs
The AD5360 / AD5361 contain 16, 16-/14-bit DACs in a single 52-lead LQFP package. It provides buffered voltage outputs with a span four times the reference voltage. The gain and offset of each DAC can be independently trimmed to remove errors. For even greater flexibility, the device is divided into two groups of eight DACs, and the output range of each group can be independently adjusted by an offset DAC.
The AD5360 / AD5361 offer guaranteed operation over a wide supply range with VSS from −4.5 V to −16.5 V and VDD from +8 V to +16.5 V. The output amplifier headroom requirement is 1.4 V operating with a load current of 1 mA.
The AD5360 / AD5361 have a high speed 4-wire serial interface, which is compatible with SPI, QSPI™, MICROWIRE™, and DSP interface standards and can handle clock speeds of up to 50 MHz. All the outputs can be updated simultaneously by taking the LDAC input low. Each channel has a programmable gain and an offset adjust register.
Each DAC output is amplified and buffered on-chip with respect to an external SIGGND input. The DAC outputs can also be switched to SIGGND via the CLR pin.
APPLICATIONS
- Instrumentation
- Industrial control systems
- Level setting in automatic test equipment (ATE)
- Variable optical attenuators (VOA)
- Optical line cards
Documentation
Data Sheet 1
Application Note 4
Product Highlight 1
Device Drivers 1
Product Highlight 1
Solutions Bulletin & Brochure 1
Product Selection Guide 1
Analog Dialogue 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models | 
|---|---|---|---|
| AD5361BCPZ | 56-Lead LFCSP (8mm x 8mm) | ||
| AD5361BCPZ-REEL7 | 56-Lead LFCSP (8mm x 8mm) | ||
| AD5361BSTZ | 52-Lead LQFP (10mm x 10mm) | 
| Part Models | Product Lifecycle | PCN | 
|---|---|---|
| Jun 9, 2021 - 20_0126 Conversion of Select Sizes LFCSP Products from Punched to Sawn and Transfer of Assembly Site to ASE Korea | ||
| AD5361BCPZ | PRODUCTION | |
| AD5361BCPZ-REEL7 | PRODUCTION | |
| Jun 16, 2009 - 09_0027 Conversion to Laser Mark for the LQFP Packages (Single Grades) | ||
| AD5361BSTZ | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Device Drivers 1
Evaluation Software 1
AD536x Evaluation Software
Can't find the software or driver you need?
Tools & Simulations
Precision DAC Error Budget Tool
The Precision DAC Error Budget Tool is a web application that calculates the DC Accuracy of precision DAC signal chains. It shows how the static errors accumulate throughout your signal chain to quickly evaluate the design tradeoffs. Calculations include the DC errors introduced by Voltage References, Operation Amplifiers and Precision DACs.
Open Tool