AD5300:  2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages

The AD5300 is a single, 8-bit buffered voltage-out DAC that operates from a single 2.7 V to 5.5 V supply consuming 115 µA at 3 V. Its on-chip precision output amplifier allows rail-to-rail output ...More

For additional information, please see also AD5301 with a 2-Wire Interface.

AD5300:  2.7 V to 5.5 V, 140 µA, Rail-to-Rail Voltage Output 8-Bit DAC in SOT-23 and MicroSOIC Packages

Product Description

The AD5300 is a single, 8-bit buffered voltage-out DAC that operates from a single 2.7 V to 5.5 V supply consuming 115 µA at 3 V. Its on-chip precision output amplifier allows rail-to-rail output swing to be achieved.The AD5300 utilizes a versatile three-wire serial interface that operates at clock rates up to 30 MHz and is compatible with standard SPI™,QSPI™,MICROWIRE™ and DSP interface standards.

Product Highlights

  • Available in 6-lead SOT-23 and 8-lead MicroSOIC packages.
  • Low power, single supply operation from 2.7 V to 5.5 V supply
  • Consumes 0.35 mW at 3 V and 0.7 mW at 5 V
  • Rail-to-Rail output with a slew rate of 1 V/µs.
  • Reference derived from the power supply.
  • High speed serial interface with clock speeds up to 30 MHz.
  • Pin and Software Compatible with the AD5300 (8-Bit) and the AD5320 (12-bit)

    The reference for AD5300 is derived from the power supply inputs and thus gives the widest dynamic output range.The part incorporates a power-on-reset circuit that ensures that the DAC output powers up to zero volts and remains there until a valid write takes place to the device.The part contains a power-down feature that reduces the current consumption of the device to 200 nA at 5 V and provides software selectable output loads while in power-down mode.The part is put into power-down mode over the serial interface.

    The low power consumption of this part in normal operation makes it ideally suited to portable battery operated equipment. The power consumption is 0.7 mW at 5 V reducing to 1 µW in power-down mode.

    The AD5300 is one of a family of pin-compatible DACs. The AD5310 is the 10-bit version and the AD5320 is the 12-bit version.The AD5300/AD5310/AD5320 are available in 6-lead SOT-23 packages and 8-lead µSOIC packages.

    Related Products
    AD5601 2.7 V to 5.5 V, <100 µA, 8-Bit nanoDAC™ D/A Converter, SPI Interface, SC70 Package

  • Features

    • Micropower: 140 µA @ 5 V, 115 µA @ 3 V
    • Power-Down to 200 nA @ 5 V, 50 nA @ 3 V
    • Guaranteed Monotonic by Design
    • Power-On-Reset to Zero Volts
    • Low Power, SPI™, QSPI™, MICROWIRE™ and DSP Compatible 3-Wire Serial Interface
    • Three Power-Down Functions
    • Output Buffer Amplifier with Rail-to-Rail Operation
    • SYNC(active low) Interrupt Facility
    • Temperature Range: -40°C to 105°C

    Diagrams

    • Enlarge
    • Symbols and Footprints
    AD5300 Diagram
    Functional Block Diagram for AD5300

    Specifications

    Resolution (Bits) 8bit
    DAC Update Rate 250kSPS
    DAC Settling Time 4µs
    # DAC Outputs 1
    DAC Type Voltage Out
    DAC Input Format Ser,SPI
    Output FSR (Uni Vdd)
    Ref Int/Ext Ext
    Supply Vnom Single(+2.7),Single(+3),Single(+3.3),Single(+5)
    Pwr Diss (Max) 1.4mW
    Package SOP,SOT

    AD5025 - Fully Accurate 12-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

    AD5821A - 120 mA, Current Sinking, 10-Bit, I2C DAC

    AD5065 - Fully Accurate 16-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

    AD5045 - Fully Accurate 14-Bit VOUT DAC SPI Interface 2.7 V to 5.5 V in a TSSOP

    Subscribe to New Products Feed More
    Part# Res (bits) Update Rate Settling Time # Outputs
    AD9748 8 210MSPS 11ns 1
    AD5300 8 250KSPS 4µs 1
    AD558 8 1.25MSPS 800ns 1
    AD7524 8 4MSPS 250ns 1
    AD7801 8 833KSPS 1.2µs 1
    AD9704 8 175MSPS 11ns 1
    AD557 8 1.25MSPS 800ns 1
    AD9708 8