SHARC 21479 EZ-KIT LITE FOR THE ADSP-2147X SHARC FAMILY

Product Details

The ADSP-21479 EZ-KIT Lite® provides developers with a cost-effective method for initial evaluation of the ADSP-21478/21479 SHARCs® Processors via a USB-based, PC-hosted tool set. With this EZ-KIT Lite, users can learn more about the Analog Devices (ADI) ADSP-21479 hardware and software development, and quickly prototype a wide range of applications.

The EZ-KIT Lite includes an ADSP-21479 SHARC Processor desktop evaluation board along with an evaluation suite of the VisualDSP++® development and debugging environment, including the C/C++ compiler, assembler, and linker. The evaluation suite of VisualDSP++ is designed to be used with the EZ-KIT Lite only.

The EZ-KIT Lite also comes with a standalone debug agent board that is removable to allow a user to plug-in an external emulator.

Ordering Information:
Part number: ADZS-21479-EZLITE

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support


SHARC 21479-EZ-Kit Lite

21479-ezlite
 

FEATURES

  • ADSP-21479: 196-pin BGA package, 16.625 MHz CLKIN oscillator
  • Flash Memory: 4 M x 8-bit, Numonyx
  • SDRAM Memory: 16Mb x16 bit, Micron MT48LC16M16A2P
  • Asynch SRAM: 1M x16 bit, ISSI IS61WV102416BLL-10TLI
  • SPI Memory: 16 Mbit
  • Analog Audio: AD1939 Codec
  • SPDIF: RCA phone jacks
  • UART: ADM3202 RS-232 line driver/receiver
  • Power Supply: 5V @ 3.6 Amps
  • LEDs: 10 LEDs: 1 power (green), 1 board reset (red), and 8 general purpose (amber)
  • Push Buttons: (5) push buttons: (1) reset, (2) connected to DAI, (2). IRQ/Flag
  • SHARC Expansion Interface II: AMI, Flags/IRQs, DAI, DPI, PWR_IN, 3.3V, GND
  • Other Features: Standalone Debug Agent Interface, RTC (Real Time Clock) implementation, Shift Register Interface, MP JTAG IN and OUT Connectors, 0-ohm resistors for DSP current measurement, CE compliant

Download Products

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore® Embedded Studio for Analog Devices Processors.
  • VisualDSP++ 5.0 and Latest Update.

Software and Tools

  • SHARC Evaluation Kits
    EZ-KIT Lite evaluation kits provide developers with a cost-effective method for initial evaluation of a SHARC processor via a USB-based PC-hosted tool set.
  • USB Emulators
    Rapid on-chip debugging allows developers to load code, set breakpoints, and observe variables, memory, registers, etc.

SampleBuy

Price, packaging, availability

SHARC 21479 EZ-KIT LITE FOR THE ADSP-2147X SHARC FAMILY
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-21479-EZLITE Status: Production Evaluation Board $550.00 Yes -
ADZS-21479-EZBRD Status: Production Evaluation Board $375.00 Yes -
ADZS-SADA2-BRD Status: Production Evaluation Board $250.00 Yes -
ADZS-BFSHUSB-EZEXT Status: Production Evaluation Board $100.00 Yes -
ADZS-HPUSB-ICE Status: Production Evaluation Board $4,000.00 Yes -
ADZS-USB-ICE Status: Obsolete Evaluation Board - Yes - Contact ADI

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
沪ICP备09046653号
content here.
content here.

Send Feedback

Close