ADSP-BF609 Evaluation Hardware for the ADSP-BF60x Blackfin Processor Family

Product Details

The ADSP-BF60x Evaluation Hardware provides a low cost hardware solution for users to evaluate the Analog Devices ADSP-BF60x Blackfin® processor family. This hardware comes in two configurations; ADSP-BF609 EZ-Board™ or ADSP-BF609 EZ-KIT Lite.®

ADSP-BF609 EZ-Board - The EZ-Board allows users to evaluate the ADSP-BF60x processors without having to purchase additional emulators which they may already own. To evaluate the processor an emulator is required to connect to the EZ-Board. In addition CrossCore® Embedded Studio software is also required. Accessories include a CE approved power supply and a USB cable.

ADSP-BF609 EZ-KIT Lite - The EZ-KIT Lite includes an ADSP-BF609 EZ-Board with standalone debug emulation hardware.

Other emulators supported by the ADSP-BF60x Evaluation Hardware include the
ICE -100B, USB-ICE and HPUSB-ICE.

Ordering Information:
Part numbers:
ADZS-BF609-EZBRD
ADZS-BF609-EZLITE

CROSSCORE® Tools Support:
Tel: 1-800-ANALOGD (262-5643)
Contact Support

ADSP-BF609 EZ-Board

BF609-EZ
 

Features

  • ADSP-BF60x Blackfin processor family.
  • 64Mx16 bit (1Gbit) DDR2 memory.
  • 16M x 16-bit Burst flash memory.
  • 32Mbit Quad SPI flash memory.
  • 10/100 Ethernet PHY.
  • Temp Sensor.
  • UART
  • CAN
  • USB Debug Agent Interface.
  • Expansion Interface III.
  • Standalone Debug Agent 2 (SADA2).
  • 2GB SD CARD.
  • Ethernet Cable.
  • 5-in-1 USB Cable Set.
  • Accessories.
  • Power Supply.

Product Downloads

System Requirements

  • Windows XP Professional SP3 (32-bit only).
  • Windows Vista Business/Enterprise/Ultimate SP2 (32-bit only). It is recommended to install the software in a non-UAC-protected location.
  • Windows 7 Professional/Enterprise/Ultimate (32 and 64-bit). It is recommended to install the software in a non-UAC-protected location.
  • Minimum of 2 GHz single core processor, 3.3 GHz dual core is recommended.
  • Minimum of 1 GB memory (RAM), 4 GB is recommended.
  • Minimum of 2 GB hard disk (HDD) space is required.
  • CrossCore Embedded Studio for Analog Devices Processors.

Adapters & Interposers

EngineerZone Support Community: Latest Hardware Tools

SampleBuy

Price, packaging, availability

ADSP-BF609 Evaluation Hardware for the ADSP-BF60x Blackfin Processor Family
Model Description Price RoHS View PCN/ PDN Check Inventory/
Purchase/Sample
ADZS-BF609-EZBRD Status: Production EZ board for Blackfin BF60x family $285.00 Yes -
ADZS-BF609-EZLITE Status: Production EZ Kit for Blackfin BF60x $349.00 Yes -

Pricing displayed is based on 1-piece. The USA list pricing shown is for budgetary use only, shown in United States dollars (FOB USA per unit), and is subject to change. International prices may vary due to local duties, taxes, fees and exchange rates.

Check Inventory & Purchase

View Sales and Distribution Offices
Send Feedback X
content here.
content here.

Send Feedback

Close