ADSP-BF608
PRODUCTIONBlackfin Dual-Core Processor up to 1GHz with Hardware Support for VGA Video Analytics
- Part Models
- 2
- 1ku List Price
- Starting From $30.79
Overview
- 2 Blackfin cores capable of 500 MHz/1000 MMACs (2000 MMACs total) for demanding signal processing applications.
- 552 K bytes of on-chip SRAM composed of 148kB of L1 SRAM per core with parity support and a shared L2 256kB SRAM with ECC support.
- Pipeline Vision Processor (PVP) with VGA support.
- Pixel Compositor.
- Fully integrated DMA controller supporting DMA transfers to and from all on-chip and off-chip memories and peripherals.
- 3x Enhanced Parallel Peripheral Interfaces (ePPIs) supporting up to 24-bit data widths, ITU-R BT.656 modes, and direct connection to TFT LCD panels, parallel converters, video encoders and decoders, image sensors, and other general-purpose peripherals.
- USB 2.0 HS OTG.
- Removable Storage Interface (RSI).
- 2 10/100 Ethernet MACs with IEEE 1588 support.
- Controller Area Network (CAN) Interface.
- 4 Link Ports supporting 8-bit wide DMA enabled data transfer.
- 2 Watch Dog Timers and 8 Timer/Counters with PWM support.
- CRC engine.
- 2 SPI-compatible ports supporting master and slave modes.
- 2 UART and 2 Two-Wire Interfaces.
- 2 16-bit Pulse Width Modulation (PWM) channels.
- 19×19 mm CSP BGA package.
- Commercial, Industrial, and automotive temperature ranges available.
- See datasheet for additional features
The ADSP-BF608 Blackfin processor is optimized for embedded vision and video analytics applications using a dual-core fixed-point DSP processor with a unique pipelined vision processor (PVP). The PVP is a set of functional blocks next to the Blackfin cores designed to accelerate image processing algorithms and reduce overall bandwidth requirements.
Other features include a high performance enhanced infrastructure, large on-chip memory and a feature rich peripheral set with expanded connectivity options. In addition to these the ADSP-BF608 processor contains features for safety-critical applications, including a CRC for memory protection, Parity and ECC protection in the internal memory blocks and a Fault Management Unit.
The ADSP-BF608 processor is ideal for many embedded vision applications such as automotive advanced driver assistance systems (ADAS), machine vision and robotics for industrial manufacturing systems, security and surveillance system analytics and bar code scanners.
Documentation
Data Sheet 1
User Guide 4
Application Note 15
Processor Manual 2
Emulator Manual 3
Integrated Circuit Anomaly 1
Informational 1
Video 2
Legacy Evaluation Kit Manual 1
ADI has always placed the highest emphasis on delivering products that meet the maximum levels of quality and reliability. We achieve this by incorporating quality and reliability checks in every scope of product and process design, and in the manufacturing process as well. "Zero defects" for shipped products is always our goal. View our quality and reliability program and certifications for more information.
| Part Model | Pin/Package Drawing | Documentation | CAD Symbols, Footprints, and 3D Models |
|---|---|---|---|
| ADSP-BF608BBCZ-5 | 349-Ball CSPBGA (19mm x 19mm) | ||
| ADSP-BF608KBCZ-5 | 349-Ball CSPBGA (19mm x 19mm) |
| Part Models | Product Lifecycle | PCN |
|---|---|---|
|
Feb 7, 2014 - 14_0033 Die Revision for ADSP-BF60x Blackfin Processors |
||
| ADSP-BF608BBCZ-5 | PRODUCTION | |
| ADSP-BF608KBCZ-5 | PRODUCTION | |
This is the most up-to-date revision of the Data Sheet.
Software Resources
Lightweight TCP/IP (lwIP) Stack
OBSOLETE: The Lightweight TCP/IP (lwIP) Stack for CrossCore Embedded Studio is an implementation of this widely accepted TCP/IP stack for embedded platforms supporting most of the networking protocols in the TCP/IP suite.
View DetailsCrossCore® Embedded Studio
CCES is a high-quality integrated development environment (IDE) for the ADI SHARC®-FX, SHARC®, Blackfin® and Arm® processor families.
View DetailsEvaluation Software 0
Can't find the software or driver you need?
Tools & Simulations
Evaluation Kits
Latest Discussions
No discussions on ADSP-BF608 yet. Have something to say?
Start a Discussion on EngineerZone®